DetachFixClose

Jan 30, 2023

EL8601 multi-I/O interface: Product news from SPS 2022

The EL8601-8411 EtherCAT Terminal is characterized by its highly flexible signal configuration with minimized storage. At just 12 mm wide, this multi-I/O interface offers up to twelve signal interfaces and nine signal types. Learn more about the options for application and combination.

More about this video

EL8601-8411 | EtherCAT Terminal, 12-channel multi-interface, 8 x DI, 1 x CNT, 4 x DO, 2 x PWM, 1 x AI, 1 x AO, 1 x ENC AB

EL8601-8411 | EtherCAT Terminal, 12-channel multi-interface, 8 x DI, 1 x CNT, 4 x DO, 2 x PWM, 1 x AI, 1 x AO, 1 x ENC AB

The EL8601-8411 EtherCAT Terminal offers a combination of up to twelve signal interfaces (8 x DI, 2 x DO, 1 x AI, 1 x AO) and up to nine different signal types in an installation space of just 12 mm. In addition to the digital inputs and outputs, one analog input and output each can be configured as a current or voltage signal. The digital inputs with configurable filter times can also be used for 24 V HTL encoders with A and B track including latch and gate function, or as an up/down counter with a counting frequency of up to 100 kHz. Two of the digital outputs can be used as a PWM signal that can be modulated in both pulse width and frequency in the range of 20 Hz to 25 kHz.

EP8601-0022 | EtherCAT Box, 12-channel multi-interface, 8 x DI, 1 x CNT, 4 x DO, 2 x PWM, 1 x AI, 1 x AO, 1 x ENC AB

EP8601-0022 | EtherCAT Box, 12-channel multi-interface, 8 x DI, 1 x CNT, 4 x DO, 2 x PWM, 1 x AI, 1 x AO, 1 x ENC AB

The EP8601-0022 EtherCAT Box offers a combination of different inputs and outputs and nine different signal types. In addition to the digital inputs and outputs, there is also one analog input and one analog output which are configurable as a current or voltage signal with 12-bit resolution. The digital inputs with configurable filter times can also be used for 24 V HTL encoders with A, B track incl. latch and gate function or as an up/down counter with a counting frequency of up to 100 kHz. Two of the digital outputs can be used as a PWM signal that can be modulated in both pulse width and frequency in the range of 20 Hz to 25 kHz.