DetachFixClose

Jul 10, 2023

CX5600 Embedded PC series with AMD Ryzen™ processors

With the CX5600 Embedded PC series, Beckhoff is expanding its portfolio of AMD Ryzen™ devices to include two new compact multi-core embedded PCs with outstanding computing power and real-time capability.

More about this video

CX5600 Embedded PC series

CX5600 Embedded PC series

The CX5600 Embedded PC series has an AMD Ryzen™ CPU with 2 cores.

CX5620 | Basic CPU module

CX5620 | Basic CPU module

The CX5620 is an Embedded PC based on the AMD Ryzen™ R1102G processor with a clock speed of 1.2 GHz (dual-core) and 4 GB DDR4-RAM. The basic equipment includes two independent, 1.0 Gbit-capable Ethernet interfaces as well as four USB 3.0 and one DVI-D interface. A replaceable, industry-standard M.2 SSD (SATA) is used as the boot and storage medium, enabling even faster read and write access and large-volume data handling. The M.2 SSD is easily accessible behind a flap to enable rapid hardware replacement in case of service, even on site.

CX5630 | Basic CPU module

CX5630 | Basic CPU module

The CX5630 is an Embedded PC based on the AMD Ryzen™ R1505G processor with a clock speed of 2.0 GHz (dual-core) and 8 GB DDR4-RAM. The basic equipment includes two independent, 1.0 Gbit-capable Ethernet interfaces as well as four USB 3.0 and one DVI-D interface. A replaceable, industry-standard M.2 SSD (SATA) is used as the boot and storage medium, enabling even faster read and write access and large-volume data handling. The M.2 SSD is easily accessible behind a flap to enable rapid hardware replacement in case of service, even on site.