DetachFixClose

May 22, 2023

Control cabinet Industrial PC: C6675-00x0

The C6675 is a perfect symbiosis of the properties of a C6670 control cabinet industrial server and a C6650 control cabinet Industrial PC. Together with a Beckhoff Control Panel, this produces an ideal combination for a powerful control platform in machine and system engineering with the TwinCAT automation software.

More about this video

C6675 | Control cabinet Industrial PC

C6675 | Control cabinet Industrial PC

The C6675 industrial PC is equipped with top-performance components with Intel® Celeron®, Pentium® or Core™ i3/i5/i7/i9 of the latest generation on an ATX motherboard.. The housing and cooling concept adopted from the C6670 also enables the use of a GPU accelerator card, among other things. A total of 300 W is available for full-length plug-in cards. Applications in the field of machine learning or vision can thus be realized in an industrial environment.

C6675-0060 | Control cabinet Industrial PC

C6675-0060 | Control cabinet Industrial PC

C6675-0070 | Control cabinet Industrial PC

C6675-0070 | Control cabinet Industrial PC