DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP6606-0001-0020 | 7-inch Economy Panel PC

CP6606-0001-0020 | 7-inch Economy Panel PC

CP6606-0001-0020 | 7-inch Economy Panel PC

CP6606-0001-0020 | 7-inch Economy Panel PC

CP6606-0001-0020 | 7-inch Economy Panel PC

CP6606-0001-0020 | 7-inch Economy Panel PC

CP6606-0001-0020 | 7-inch Economy Panel PC

CP6606-0001-0020 | 7-inch Economy Panel PC

CP6606-0001-0020 | 7-inch Economy Panel PC

CP6606-0001-0020 | 7-inch Economy Panel PC

CP6606-0001-0020 | 7-inch Economy Panel PC

CP6606-0001-0020 | 7-inch Economy Panel PC

CP6606-0001-0020 | 7-inch Economy Panel PC

CP6606-0001-0020 | 7-inch Economy Panel PC

CP6606-0001-0020 | 7-inch Economy Panel PC

CP6606-0001-0020 | 7-inch Economy Panel PC

CP6606-0001-0020 | 7-inch Economy Panel PC

CP6606-0001-0020 | 7-inch Economy Panel PC

CP6606-0001-0020 | 7-inch Economy Panel PC

CP6606-0001-0020 | 7-inch Economy Panel PC

CP6606-0001-0020 | 7-inch Economy Panel PC

Economy control panels and panel PCs

Reliable data backup for IPCs with the 1-second UPS

The new price/performance class for PC-based control technology

Economy control panels and panel PCs

Reliable data backup for IPCs with the 1-second UPS

The new price/performance class for PC-based control technology

The CP6600 and CP6606 built-in Panel PCs are designed for installation in the front of a control cabinet or control housing and can be used for a variety of applications in machine construction and plant engineering – for example, as a stand-alone controller with the TwinCAT automation software running on Windows Embedded Compact 7 or as a remote desktop display. They are available with two different touch screen displays with a 7 or 10.1-inch screen size.

Scalable performance

Both sizes are available with an Arm® Cortex®-A8 processor.

 

Highest data availability and data security

The CP6600 and CP6606 Panel PCs are equipped with a microSD card and therefore contain no rotating components.

A 24 V power supply unit is included with both variants, optionally also with a capacitive uninterruptible power supply (1-second UPS) and NOVRAM for fail-safe data storage.

 

Flexible expansion options

The optional C9900-G07x push-button extensions supplement the built-in Panel PCs by an emergency stop and three push-buttons with signal lamps.

Accessibility of the components

Both the microSD card and the lithium battery for the system clock are accessible from the rear side in the connector bracket.

 

Central EtherCAT control

In conjunction with the TwinCAT automation software running on Windows Embedded Compact 7, these devices are ideal for use as small controllers in machine construction and plant engineering.

Due to the independent Ethernet and EtherCAT interfaces, the CP6600 and CP6606 Panel PCs are ideal for use as the compact central unit of an EtherCAT controller.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
CP6606-0001-0020Arm® Cortex®-A8, 1 GHz (TC2, TC3: 30*)regular delivery
CP6600-0001-0020Arm® Cortex®-A8, 1 GHz (TC2, TC3: 30*)regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataCP6606-0001-0020Options
Device typeBuilt-in Panel PC
Housingaluminum front with sheet-steel rear cover
Slots for hard disk/flash1 slot for microSD
Installationpull-out clamping levers for fast installation without loose parts
Protection ratingfront side IP54, rear side IP20
Operating temperature0…55°C
Display size/resolution7" 800 x 480
Touch screensingle-finger touch screen
ProcessorArm® Cortex®-A8, 1 GHz (TC2, TC3: 30)
Motherboard3½-inch motherboard
Memory1 GB DDR3 RAM
Graphic adapterintegrated in the processor
Ethernet1 x 10/100BASE-T on-board
EtherCAT1 x on-board
Hard disks/flash512 MB microSDup to 16 GB microSD
Interfaces2 x USB 2.0, 1 x RS232
Power supply24 V DC1-second UPS
Operating systemWindows Embedded Compact 7, English
Options7-inch economy Panel PC with Arm® Cortex®-A8
C9900-H81216 GB microSD card, instead of 512 MB microSD card
C9900-U213internal, capacitive 1-second UPS to ensure secure backup of persistent application data on the microSD flash card and 128 kbyte NOVRAM for fail-safe storage of TwinCAT process data, requires TwinCAT and Windows Embedded Compact 7
C9900-M317wall mounting frame for building installation for 7“ economy built-in Panel PC CP6606
C9900-S706TwinCAT 2 PLC runtime for Windows Embedded Compact 7
C9900-S707TwinCAT 2 NC PTP runtime for Windows Embedded Compact 7
C9900-G070Push-button extension for CP6x06 with landscape 7-inch display
– push-button extension on the bottom side
– 3 push-buttons with signal lamp, type RAFI RAFIX 22FS+, round, 30 mm
– 1 emergency stop, type RAFI RAFIX 22FS+
– Labels for push-button caps for individual marking of each push-button can be ordered as an option.
– The emergency stop is wired with two normally-closed contacts, the red push-button with one normally-closed contact and the remaining push-buttons each with one normally-open contact to a terminal row.
– Additionally, all push-buttons are transmitted with a normally-open contact via USB.
– The LEDs of the push-buttons are controlled via USB only.
C9900-G071Push-button extension for CP6x06 with landscape 7-inch display
– push-button extension on the bottom side
– 3 push-buttons with signal lamp, type RAFI RAFIX 22FS+, round, 30 mm
– 1 emergency stop, type RAFI RAFIX 22FS+
– Labels for push-button caps for individual marking of each push-button can be ordered as an option.
– The emergency stop and the red push-button are wired each with two normally-closed contacts to a terminal row. The remaining push-buttons are wired each with two normally-open contacts to a terminal row.
– The LEDs of the push-buttons are wired to a terminal row.

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use