DetachFixClose

Headquarters South Africa
Beckhoff Automation (Pty) Ltd

7 Ateljee Street
Randpark Ridge, Randburg
Gauteng
2169, South Africa

+27 11 795 2898
info@beckhoff.co.za
www.beckhoff.com/en-za/

EL6821 | EtherCAT Terminal, 1-channel communication interface, DALI-2, master/power supply

EL6821 | EtherCAT Terminal, 1-channel communication interface, DALI-2, master/power supply

EL6821 | EtherCAT Terminal, 1-channel communication interface, DALI-2, master/power supply

Run LED
Send LED
+24 V Power LED
Input 1
Error LED 2
Receive LED
DALI Power LED
Input 2
+24 V
Input 1
DALI+
DALI-
0 V
Input 2
DALI+
DALI-
Top view 
Contact assembly 
EL6821 | EtherCAT Terminal, 1-channel communication interface, DALI-2, master/power supply

EL6821 | EtherCAT Terminal, 1-channel communication interface, DALI-2, master/power supply

The EL6821 allows the connection of up to 64 DALI-/DALI-2 slaves and 64 DALI-2 input devices. The TwinCAT 3 System Manager makes it easy to configure and parameterize DALI devices. Programming is performed exclusively via TwinCAT 3 function blocks. The EL6821 contains an integrated DALI bus power supply that can be switched off. The electrically isolated input voltage must be supplied via the EL9562 power supply terminal.

 

The EL6821 is certified according to DALI-2 standard.

DALI-2 part 101, version 2.0 and part 103, version 2.0

Product status:

regular delivery

Product information

Technical dataEL6821
TechnologyDALI-2
Slaves/groupsmax. 64 DALI control gears (ballasts) and max. 64 control devices (input devices/application controller)
Data transfer channels1
Data transfer standardDALI + DALI-2
Data transfer rates1200 baud
Electrical isolation500 V (E-bus/DALI-bus)
Current consumption power contacts
Current consumption E-bustyp. 80 mA
Input voltage24 V DC (-15%/+20%)
Insulation voltageDALI-bus/E-bus: 1,500 V DC
DALI power supplymax. 250 mA (can be switched off)
Guaranteed output current220 mA
Surge voltage resistanceconstant load 275 V ACrms
Special features2 digital inputs for simplified installation; TwinCAT library: TwinCAT PLC DALI
Weightapprox. 80 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE
Housing dataEL-12-8pin
Design formcompact terminal housing with signal LEDs
Materialpolycarbonate
Dimensions (W x H x D)12 mm x 100 mm x 68 mm
Installationon 35 mm DIN rail, conforming to EN 60715 with lock
Side by side mounting by means ofdouble slot and key connection
Markinglabeling of the BZxxx series
Wiringsolid conductor (s), flexible conductor (st) and ferrule (f): spring actuation by screwdriver
Connection cross-sections*: 0.08…2.5 mm²,
st*: 0.08…2.5 mm²,
f*: 0.14…1.5 mm²
Connection cross-section AWGs*: AWG28…14,
st*: AWG28…14,
f*: AWG26…16
Stripping length8…9 mm
Current load power contactsImax: 10 A

*s: solid wire; st: stranded wire; f: with ferrule

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use