DetachFixClose

TF3900 | TwinCAT 3 Solar Position Algorithm

TF3900 | TwinCAT 3 Solar Position Algorithm

TF3900 | TwinCAT 3 Solar Position Algorithm

TF3900 | TwinCAT 3 Solar Position Algorithm

TF3900 | TwinCAT 3 Solar Position Algorithm

The TwinCAT Solar Position Algorithm can be used to calculate the exact position of the sun, so that solar systems can track the sun or shading devices in buildings can be controlled without light sensors. The function block for the TwinCAT PLC calculates the angle of the sun using the date, time, longitude, and latitude plus other parameters (depending on the required accuracy) with a maximum uncertainty of ±0.001°.

Product status:

regular delivery

Product information

Technical dataTF3900
Required licenseTC1200
Operating systemWindows 7, Windows 10, Windows CE, TwinCAT/BSD
CPU architecturex86, x64, Arm®
Ordering information
TF3900-0v20TwinCAT 3 Solar Position Algorithm, platform level 20 (Economy)
TF3900-0v30TwinCAT 3 Solar Position Algorithm, platform level 30 (Economy Plus)
TF3900-0v40TwinCAT 3 Solar Position Algorithm, platform level 40 (Performance)
TF3900-0v50TwinCAT 3 Solar Position Algorithm, platform level 50 (Performance Plus)
TF3900-0v60TwinCAT 3 Solar Position Algorithm, platform level 60 (Mid Performance)
TF3900-0v70TwinCAT 3 Solar Position Algorithm, platform level 70 (High Performance)
TF3900-0v80TwinCAT 3 Solar Position Algorithm, platform level 80 (Very High Performance)
TF3900-0v81TwinCAT 3 Solar Position Algorithm, platform level 81 (Very High Performance)
TF3900-0v82TwinCAT 3 Solar Position Algorithm, platform level 82 (Very High Performance)
TF3900-0v83TwinCAT 3 Solar Position Algorithm, platform level 83 (Very High Performance)
TF3900-0v84TwinCAT 3 Solar Position Algorithm, platform level 84 (Very High Performance)
TF3900-0v90TwinCAT 3 Solar Position Algorithm, platform level 90 (Other)
TF3900-0v91TwinCAT 3 Solar Position Algorithm, platform level 91 (Other 5…8 Cores)
TF3900-0v92TwinCAT 3 Solar Position Algorithm, platform level 92 (Other 9…16 Cores)
TF3900-0v93TwinCAT 3 Solar Position Algorithm, platform level 93 (Other 17…32 Cores)
TF3900-0v94TwinCAT 3 Solar Position Algorithm, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

© Beckhoff Automation 2024 - Terms of Use