![AX8620 | Power supply module](https://multimedia.beckhoff.com/media/ax8620-0000__web_preview.png)
A power supply module generates the DC link voltage (DC) for the power supply of the axis modules and the option modules from the mains voltage. It already contains a mains filter, for which the drive is tested and certified in accordance with EN 61800-3 for Category C3 use.
Any regenerative energy produced, e.g. through strong braking of the motors, can be converted into heat either via the internal brake resistor or via the combination of built-in brake chopper and external brake resistor. Alternatively, the energy can be buffered in the AX8810 capacitor module.
AX8000 power supply modules can be used on 3-phase low-voltage mains supplies (3-phase mains supplies 200…480 V AC, 50/60 Hz).
A separate 24 V DC power supply is required in each case.
The TwinCAT 3 Drive Manager 2 serves as commissioning tool. Thanks to the structured design and the wide range of functions, commissioning of the axis is simple and intuitive.
The TwinCAT 3 Safety Editor TE9000 and the TwinSAFE Loader/User TE9200 must be used to implement safety projects.
Product status:
regular delivery
Product information
Technical data | AX8620-0000-0000 |
---|---|
Function | power supply module |
Rated supply voltage | 1 x 100…240 V AC 3 x 200…480 V AC |
DC link voltage | max. 848 V DC |
DC link output current | 5/7 A DC (at single-phase feeding), 20 A DC |
System bus | EtherCAT |
Drive profile | CiA402 according to IEC 61800-7-201 (CoE) |
Ambient temperature (operation) | 0…+40°C, up to +55°C with power reduction (see documentation) |
Approvals/markings | CE, cULus, EAC |
Housing data | AX862x |
---|---|
Protection rating | IP20 |
Width | 60 mm |
![](https://multimedia.beckhoff.com/media/AX8000__dimensions_60.gif)
Dimensions | AX8620-0000-0000 |
---|---|
Height without connectors | 230 mm |
Depth without connectors | 192 mm |
Width | 60 mm |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use