DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AX8810 | Capacitor module

AX8810 | Capacitor module

AX8810 | Capacitor module

AX8810 | Capacitor module

AX8810 | Capacitor module

Hannover Messe 2019

Hannover Messe 2019

An AX8810 capacitor module extends the DC link capacitance and is suitable for the support of the DC link. It enables energy savings: voltage peaks generated by braking motors are taken up and stored. This makes the activation of the brake resistor mostly unnecessary and helps to reduce power losses. Overall, the use of the capacitor module makes a reduction in the total connected load possible and also a smaller dimensioning of the fuse.

The TwinCAT 3 Drive Manager 2 serves as commissioning tool. Thanks to the structured design and the wide range of functions, commissioning of the axis is simple and intuitive.

The TwinCAT 3 Safety Editor TE9000 and the TwinSAFE Loader/User TE9200 must be used to implement safety projects.

Product status:

regular delivery

Product information

Technical dataAX8810-0000-0000
Functioncapacitor module
DC link voltagemax. 848 V DC
Ambient temperature (operation)0…+40°C, up to +55°C with power reduction (see documentation)
Approvals/markingsCE, cULus, EAC
Housing dataAX8810-xxxx
Protection ratingIP20
Width60 mm
DimensionsAX8810-0000-0000
Height without connectors230 mm
Depth without connectors192 mm
Width60 mm

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use