DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

AM8123 | Servomotor 1.2 Nm (M0), F2 (58 mm)

AM8123 | Servomotor 1.2 Nm (M0), F2 (58 mm)

AM8123 | Servomotor 1.2 Nm (M0), F2 (58 mm)

AM8123 | Servomotor 1.2 Nm (M0), F2 (58 mm)

AM8123 | Servomotor 1.2 Nm (M0), F2 (58 mm)

The AM8123 low-voltage servomotor is suitable for highly dynamic drive solutions in compact design in the voltage range of < 50 V DC. The standstill torque of the motor depends on the winding and is in the range of < 1.5 Nm. It is available with the OCT feedback system (absolute encoder). The low-voltage servomotor with flange code F2 (58 mm) and motor length 3 has a shaft diameter b = 9 k6 and a free shaft end of d = 20 mm.

Product status:

regular delivery

Product variantsStandstill currentStandstill torqueRated speed
AM8123-wJyz8.0 A1.00 Nm3000 min-1
AM8123-wNyz15.0 A1.20 Nm5000 min-1

© Beckhoff Automation 2024 - Terms of Use