DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CP32xx-0040 | Multi-touch Panel PC

CP32xx-0040 | Multi-touch Panel PC

CP32xx-0040 | Multi-touch Panel PC

CP32xx-0040 | Multi-touch Panel PC

CP32xx-0040 | Multi-touch Panel PC

CP32xx-0040 | Multi-touch Panel PC

CP32xx-0040 | Multi-touch Panel PC

CP32xx-0040 | Multi-touch Panel PC

CP32xx-0040 | Multi-touch Panel PC

CP32xx-0040 | Multi-touch Panel PC

CP32xx-0040 | Multi-touch Panel PC

CP32xx-0040 | Multi-touch Panel PC

CP32xx-0040 | Multi-touch Panel PC

CP32xx-0040 | Multi-touch Panel PC

CP32xx-0040 | Multi-touch Panel PC

CP32xx-0040 | Multi-touch Panel PC

CP32xx-0040 | Multi-touch Panel PC

Using high-end multi-touch panel PCs directly in the field

Using high-end multi-touch panel PCs directly in the field

With the CP32xx series, a high-end Panel PC with multi-touch can be used directly in the field. The devices in a slender aluminum housing feature complete IP65 protection and are designed for mounting arm installation. The Panel PCs offer maximum computing power with processors of the latest generation, such as Intel® Celeron®, Pentium® or Core™ i3/i5/i7.

A choice of seven different multi-touch TFT displays, in sizes between 12 and 24 inches in 4:3, 5:4 or widescreen 16:9 formats, are available. Cooling is achieved by means of cooling fins on the outer housing wall as well as fans inside the closed housing. The operating temperature range is 0 to 45°C.

Direct mounting arm installation

The Panel PC features an integrated rotatable and tiltable mounting arm adapter for a 48 mm diameter mounting arm tube. There is a choice of attaching the mounting arm from above or below. The connecting cables are laid through the mounting arm.

 

Scalable performance

The Industrial PC connections (up to six) with IP65 connectors are positioned in the large wiring space and are easily accessible. The wiring area can be opened easily without dismounting the device from the mounting arm, offering fast access to the IP65 connectors for power supply, Ethernet and optional fieldbus or USB. Prefabricated cables in various lengths are available for all connections.

 

Highest data availability and data security

The C32xx series Panel PCs are supplied with a 24 V power supply unit, optionally with integrated uninterruptible power supply (UPS). A battery pack can be connected externally and installed on a DIN rail in the control cabinet.

The CP32xx Panel PCs are equipped with one or two hard disks, SSDs or CFast cards or combinations thereof. With the on-board RAID controller, two same hard disks, SSDs or CFast cards can be mirrored.

 

Accessibility of the components

The data media and the lithium battery of the system clock are accessible from the rear under the cover.

 

Flexible expansion options

There is a PCI slot in the CP32xx. A factory-fitted FC9062 PCIe module with two additional Ethernet ports can be added. NOVRAM is also available as PCIe module for fail-safe data storage.

Advantage at the very core: the Beckhoff Industrial PCs

Beckhoff is a pioneer in PC-based automation technology and has been developing and producing its own PC hardware since 1986. The technology know-how that has grown over the past decades is incorporated today into all Beckhoff Industrial PCs. Their principle feature is the use of state-of-the-art components and processors of the highest performance class. Combined with a high in-house production depth, including proprietary motherboard production, long-term component availability, extremely flexible configuration and customer-specific adaptations, Beckhoff presents itself today as one of the world's leading Industrial PC manufacturers.

Product status:

regular delivery

Product variantsProcessorProduct status
CP32xx-0040Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(11th generation)
regular delivery
CP32xx-0030Intel® Celeron®, 2 cores (TC3: 50*) or
Intel® Pentium®, 2 cores (TC3: 50*) or
Intel® Core™ i3, 4 cores (TC3: 60*) or
Intel® Core™ i5, 6 cores (TC3: 70*) or
Intel® Core™ i7, 8 cores (TC3: 80*)
(8th/9th generation)
regular delivery
CP32xx-0020Intel® Celeron®, 2 cores (TC2, TC3: 50*) or
Intel® Pentium®, 2 cores (TC2, TC3: 50*) or
Intel® Core™ i3, 2 cores (TC2, TC3: 60*) or
Intel® Core™ i5, 4 cores (TC2, TC3: 70*) or
Intel® Core™ i7, 4 cores (TC2, TC3: 80*)
(6th generation)
or
Intel® Core™ i3, 2 cores (TC3: 60*) or
Intel® Core™ i5, 4 cores (TC3: 70*) or
Intel® Core™ i7, 4 cores (TC3: 80*)
(7th generation)
regular delivery

*The TwinCAT 3 platform level defines the exact ordering number for the respective TwinCAT 3 product. Please see here for an overview of the TwinCAT 3 platform levels.

Product information

Technical dataCP32xx-0040Options
Device typeMulti-touch Panel PC
Housingaluminum housing for mounting arm installation
Mounting arm adapterrotatable and tiltable mounting arm adapter for Rittal and Rolec mounting arm systems with 48 mm tube from topfrom bottom
Wiring areafor up to 6 IP65 connectors, 4 of these are free
Slots for hard disk/flash1 slot for 2½-inch hard disk/SSD, 1 slot for CFast2 slots for CFast or 2 slots for 2½-inch hard disk/SSD
Coolingpassive through heat sink structure, internal fan for equal heat distribution to all housing walls
Free space for air circulation20 cm (7.9") around the PC required
Protection ratingIP65
Operating temperature0…45°C
Display size/resolution12" 800 x 600, 12.1" 1280 x 800, 15" 1024 x 768, 15.6" 1366 x 768, 18.5" 1366 x 768, 19" 1280 x 1024, 21.5" 1920 x 1080 or 24" 1920 x 1080
Touch screenmulti-finger touch screen
ProcessorIntel® Celeron® 6600HE 2.6 GHz base frequency, 2 cores (TC3: 50)up to Intel® Core™ i7-11850HE 2.6 GHz, 8 cores (TC3: 80)
Motherboard3½-inch motherboard for 11th generation Intel® Celeron®, Core™ i3/i5/i7
PCIe/PCI slots1 PCIe module slot
Memory4 GB DDR4 RAMup to 64 GB DDR4 RAM
Ethernet1 x 100/1000/2500BASE-T and 1 x 100/1000BASE-T on-board
RAIDon-board SATA RAID 1 controller
Hard disks/flashhard disk, 2½-inch, 320 GBSSD, CFast
Interfaces1 x Ethernet 100/1000BASE-T push-pull
Power supply24 V DCUPS
Operating systemWindows 10 IoT Enterprise 2021 LTSC, Windows Server 2022
CP32xx-0040Multi-touch Panel PCs
CP3212-004012-inch display 800 x 600, multi-finger touch screen
CP3215-004015-inch display 1024 x 768, multi-finger touch screen
CP3216-004015.6-inch display 1366 x 768, multi-finger touch screen
CP3218-004018.5-inch display 1366 x 768, multi-finger touch screen
CP3219-004019-inch display 1280 x 1024, multi-finger touch screen
CP3221-004021.5-inch display 1920 x 1080, multi-finger touch screen
CP3224-004024-inch display 1920 x 1080, multi-finger touch screen
OptionsCP32xx-0040
C9900-C639processor 11th generation Intel® Core™ i3-11100HE, 2.4 GHz base frequency, 4 cores (TC3: 60), instead of Intel® Celeron® 6600HE 2.6 GHz (TC3: 50)
C9900-C640processor 11th generation Intel® Core™ i5-11500HE, 2.6 GHz base frequency, 6 cores (TC3: 70), instead of Intel® Celeron® 6600HE 2.6 GHz (TC3: 50)
C9900-C641processor 11th generation Intel® Core™ i7-11850HE, 2.6 GHz base frequency, 8 cores (TC3: 80), instead of Intel® Celeron® 6600HE 2.6 GHz (TC3: 50)
C9900-R270memory extension to 8 GB DDR4 RAM, instead of 4 GB
C9900-R271memory extension to 16 GB DDR4 RAM, instead of 4 GB
C9900-R272memory extension to 32 GB DDR4 RAM, instead of 4 GB
C9900-R273memory extension to 64 GB DDR4 RAM, instead of 4 GB
C9900-B5191 PCIe module slot integrated inside CP32xx or CP37xx, to plug-in Beckhoff PCIe modules
FC9071-0001Gigabit Ethernet PC interface card, 10/100/1000 Mbit/s, 1 channel, PCIe interface, with one IP65 push-pull Ethernet socket in the wiring area of a CP32xx, requires a PCIe module slot C9900-B519
C9900-E2822 IP65 connectors in the wiring area of a CP32xx, led out with PCIe module FC9062. 2 gigabit Ethernet interfaces. push-pull Ethernet sockets. Requires a PCIe module slot C9900-B519
C9900-M184mounting arm adapter for Panel PC CP32xx or CP37xx, for Rittal and Rolec mounting arm systems with 48 mm tube from bottom instead of from top
C9900-M406Toolboard for keyboard or tools, mounted under a Control Panel or Panel PC CP3x12 up to CP3x24, with integrated USB socket IP65 at the back side, can only be ordered in combination with the Control Panel or Panel PC.
C9900-M423Toolboard for keyboard, mouse or tools, mounted under a Control Panel or Panel PC CP3x12 up to CP3x24, with integrated 2-port USB A socket IP65 at the rear side and cable channel for mouse and keyboard cables on the rear side, can be ordered only together with the Control Panel or Panel PC.
C9900-M419Toolboard for keyboard or tools
– ex works for CP3x12 to CP3x24, mounted under a Control Panel or Panel PC
– for subsequent assembly for CP3xxx-1600
C9900-M361Handle, length: 386 mm, aluminum, anodized
– ex works for CP3x12 to CP3x24, mounted under a Control Panel or Panel PC
– for subsequent assembly for CP3xxx-1600
C9900-E185IP65 connector in the wiring area of a CP32xx, CP37xx, CPX37xx or CP72xx for the second on-board Ethernet adapter, push-pull Ethernet socket
C9900-E186IP65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one serial interface RS232
C9900-E248IP65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one serial interface RS422, optically linked, overload protection. Configuration as a full duplex end point: echo on, auto send off, always send on, auto receive off, always receive on, termination on
C9900-E261IP65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one serial interface RS485, optically linked, overload protection. Configuration as an end point without echo: echo off, auto send on, always send off, auto receive on, always receive off, termination on
C9900-D191PC with 2 slots for 2½-inch hard disks or SSDs, instead of 1 slot for a hard disk or SSD and 1 slot for CFast
C9900-H145additional hard disk, 2½-inch, 320 GB
C9900-H749solid-state disk SSD, 3D flash, 2½-inch, 240 GB
C9900-H745solid-state disk SSD, 3D flash, 2½-inch, 640 GB
C9900-H792solid-state disk SSD, 3D flash, 2½-inch, 1280 GB
C9900-H750solid-state disk SSD, 3D flash, 2½-inch, 240 GB, instead of 2½-inch hard disk
C9900-H746solid-state disk SSD, 3D flash, 2½-inch, 640 GB, instead of 2½-inch hard disk
C9900-H793solid-state disk SSD, 3D flash, 2½-inch, 1280 GB, instead of 2½-inch hard disk
C9900-D1902 slots for CFast cards, instead of 1 slot for a 2½-inch hard disk or SSD and 1 slot for CFast
C9900-H58340 GB CFast card, 3D flash, extended temperature range
C9900-H58780 GB CFast card, 3D flash, extended temperature range
C9900-H624160 GB CFast card, 3D flash, extended temperature range
C9900-H669320 GB CFast card, 3D flash, extended temperature range
C9900-H58440 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk, less price
C9900-H58880 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H625160 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-H670320 GB CFast card, 3D flash, extended temperature range, instead of 2½-inch hard disk
C9900-U209uninterruptible power supply UPS, integrated into the 24 V power supply, without battery
C9900-U330battery pack for PCs with 24 V power supply and integrated UPS C9900-P209 or C9900-U209, external, for DIN rail mounting, 3.4 Ah, operating temperature 0…50°C, contains two rechargeable, sealed lead batteries VRLA-AGM
OptionsTo connect a keyboard to the PC, e.g. at commissioning, one of the following USB sockets is required:
C9900-E2791-port USB 3.0 connector with IP65 screw cap in the sidewall of the CP32xx or CP37xx from version -0010
C9900-E283IP65 connector in the wiring area of a CP32xx, CP37xx or CP72xx for a USB 3.0 port, push-pull USB 3.0 socket
C9900-E187IP65 connector M12 in the wiring area of a CP32xx, CP37xx or CP72xx for one USB 2.0 port
C9900-E190USB-A in the wiring area of a CP32xx, CP37xx or CP72xx for one USB 2.0 port, including covering cap IP65
C9900-E304USB A socket in the wiring area of a CP32xx or CP37xx for one USB 3.0 port, including covering cap IP65
Accessories
C9900-K364Power cable, PVC, 8 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 2.00 m
C9900-K271Power cable, PVC, 8 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 5.00 m
C9900-K275Power cable, PVC, 12 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 5.00 m
C9900-K272Power cable, PVC, 8 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 10.00 m
C9900-K276Power cable, PVC, 12 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 10.00 m
C9900-K277Power cable, PVC, 12 x 1.00 mm², fixed installation, gray, M23, socket, straight, female, IP65, 12-pin – open end, 20.00 m
C9900-K363Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 2.00 m
C9900-K281Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 3.00 m
C9900-K282Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 5.00 m
C9900-K283Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 10.00 m
C9900-K284Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 15.00 m
C9900-K285Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 20.00 m
C9900-K286Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 30.00 m
C9900-K287Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 40.00 m
C9900-K288Industrial Ethernet/EtherCAT cable, shielded, PUR, 4 x 2 x AWG26/7, fixed installation, green, Cat.6A, push-pull V4, RJ45, plug, straight, male, IP65/67, 8-pin – RJ45, plug, straight, male, IP20, 50.00 m
C9900-K291USB 2.0 cable, shielded, PVC, black, USB 2.0, type B, plug, straight, IP20, 4-pin – M12, A-coded, plug, straight, male, IP65/67, 4-pin, 3.00 m
C9900-K292USB 2.0 cable, shielded, PVC, black, USB 2.0, type B, plug, straight, IP20, 4-pin – M12, A-coded, plug, straight, male, IP65/67, 4-pin, 5.00 m
C9900-K306USB 3.0 cable, shielded, PVC, black, push-pull V4, USB 3.0, type A, plug, straight, IP65/67, 9-pin – USB 3.0, type B, plug, straight, IP20, 9-pin, 3.00 m

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use