DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

CU1521-0020 | Infrastructure, media converter, 3-port junction, Ethernet/EtherCAT, 1000/100 Mbit/s, 24 V DC, SFP

CU1521-0020 | Infrastructure, media converter, 3-port junction, Ethernet/EtherCAT, 1000/100 Mbit/s, 24 V DC, SFP

CU1521-0020 | Infrastructure, media converter, 3-port junction, Ethernet/EtherCAT, 1000/100 Mbit/s, 24 V DC, SFP

CU1521-0020 | Infrastructure, media converter, 3-port junction, Ethernet/EtherCAT, 1000/100 Mbit/s, 24 V DC, SFP

CU1521-0020 | Infrastructure, media converter, 3-port junction, Ethernet/EtherCAT, 1000/100 Mbit/s, 24 V DC, SFP

The EtherCAT-capable CU1521-0020 for Industrial Fast Ethernet/100 Mbit/s is a 3-port junction with universal media converter function. Its two SFP slots can be equipped with various SFP/SFP+ modules. The use of EtherCAT thus becomes possible via the most diverse transmission paths, depending on which transmission direction is selected and which SFP module is used. In order to ensure EtherCAT compatibility, only SFP modules approved by Beckhoff are to be used. The media converter operates multidirectionally and collision-free with a constant delay and is a self-contained EtherCAT device. Unlike standard media converters, the CU1521-0020 therefore guarantees fast link control and thus a secure termination of the EtherCAT segment, and the seamless ongoing operation of EtherCAT, even in the event of a disruption. The EtherCAT transmission direction (copper to SFP, SFP to copper, SFP to SFP) can be configured on the device via a rotary switch, as can "Link Loss Forwarding" for normal Ethernet operation. The device is delivered without SFP modules but with SFP dust caps inserted.

Product status:

regular delivery

Product information

Technical dataCU1521-0020
Task within EtherCAT systemmedia transition from RJ45 copper physics to other (depending on SFP module) and back again
Data transfer mediumany (depending on SFP module); Ethernet/EtherCAT cable (min. Cat.5), shielded
Bus interface1 x RJ45, SFP: depending on SFP module
Distance between stationsRJ45: max 100 m
SFP: depending on SFP modul
ProtocolEthernet/EtherCAT
Delayapprox. 1 µs per port
Data transfer rates100 Mbit/s EtherCAT
10/100/1000 Mbit/s Ethernet
Configurationper rotary switch
Power supply24 (18…30) V DC, 3-pin connection (+, -, PE)
Current consumption 24 V DCapprox. 120 mA
Dimensions (W x H x D)35 mm x 98.5 mm x 76.5 mm
Weightapprox. 150 g
Operating/storage temperature0…+55°C/-25…+85°C
Relative humidity95%, no condensation
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP20/variable
Approvals/markingsCE

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use