DetachFixClose

Headquarters Canada
Beckhoff Automation Ltd.

4 Schiedel Court, Unit 1-3
Cambridge ON N3C 0H1, Canada

+1 226-765-7700
www.beckhoff.com/en-ca/

TF8040 | TwinCAT 3 Building Automation

TF8040 | TwinCAT 3 Building Automation

TF8040 | TwinCAT 3 Building Automation

TF8040 | TwinCAT 3 Building Automation

TF8040 | TwinCAT 3 Building Automation

Light + Building 2022: Beckhoff Trade Show TV

Building Automation – News and Updates

Light + Building 2022: Beckhoff Trade Show TV

Building Automation – News and Updates

The TF8040 TwinCAT 3 Building Automation is the latest and most comprehensive software package for building automation applications. The library contains around 180 function blocks. The wide range of functions covered by this library enables system integrators to implement all conceivable heating, ventilation, air conditioning and room automation projects. Extensive templates offer support for system integrators in familiarization and application.

TF8040 meets the high requirements of advanced, interoperable building automation and provides the basis for safe and energy-efficient operation of building services such as HVAC, lighting, air conditioning and shading devices.

Download note: TF8040 consists of various software components that have differing system requirements. The PLC libraries that they contain can be run on Windows CE and Windows 10. The other software components require Windows 10.

Product status:

regular delivery

Product information

Technical dataTF8040
Required licenseTC1200, TF8020
Operating systemWindows 10, Windows CE (only PLC libraries are executable)
CPU architecturex86, x64, Arm®
Ordering information
TF8040-0v20TwinCAT 3 Building Automation, platform level 20 (Economy)
TF8040-0v30TwinCAT 3 Building Automation, platform level 30 (Economy Plus)
TF8040-0v40TwinCAT 3 Building Automation, platform level 40 (Performance)
TF8040-0v50TwinCAT 3 Building Automation, platform level 50 (Performance Plus)
TF8040-0v60TwinCAT 3 Building Automation, platform level 60 (Mid Performance)
TF8040-0v70TwinCAT 3 Building Automation, platform level 70 (High Performance)
TF8040-0v80TwinCAT 3 Building Automation, platform level 80 (Very High Performance)
TF8040-0v81TwinCAT 3 Building Automation, platform level 81 (Very High Performance)
TF8040-0v82TwinCAT 3 Building Automation, platform level 82 (Very High Performance)
TF8040-0v83TwinCAT 3 Building Automation, platform level 83 (Very High Performance)
TF8040-0v84TwinCAT 3 Building Automation, platform level 84 (Very High Performance)
TF8040-0v90TwinCAT 3 Building Automation, platform level 90 (Other)
TF8040-0v91TwinCAT 3 Building Automation, platform level 91 (Other 5…8 Cores)
TF8040-0v92TwinCAT 3 Building Automation, platform level 92 (Other 9…16 Cores)
TF8040-0v93TwinCAT 3 Building Automation, platform level 93 (Other 17…32 Cores)
TF8040-0v94TwinCAT 3 Building Automation, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use