DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

EPP3752-0000 | EtherCAT P Box, 2-channel, 2 x 3-axis accelerometers

EPP3752-0000 | EtherCAT P Box, 2-channel, 2 x 3-axis accelerometers

EPP3752-0000 | EtherCAT P Box, 2-channel, 2 x 3-axis accelerometers

EtherCAT P signal input
EtherCAT P signal output
Power supply status display:
Box supply (US)
Auxiliary voltage (UP)
1 | Tx+/GNDS
2 | Rx+/GNDP
3 | Rx-/UP
4 | Tx-/US
Top view 
Connector assignment 
EPP3752-0000 | EtherCAT P Box, 2-channel, 2 x 3-axis accelerometers

EPP3752-0000 | EtherCAT P Box, 2-channel, 2 x 3-axis accelerometers

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

EtherCAT P: The one cable solution – One step closer to automation without control cabinets

The EPP3752-0000 EtherCAT P Box has two internal 3-axis accelerometers with 10 bits and a selectable measuring range of ±2 g, ±4 g, ±8 g and ±16 g. The sampling frequency is 1 Hz to 5 kHz. Possible applications include the recording of vibrations and shocks/oscillations, and furthermore inclination measurements in all three axes. Since measurement is carried out with two sensors that are positioned at an angle of 90° to each other, the control system can check measured data for plausibility. Extended integrated filter functions allow measured data to be pre-processed and appropriately scaled in order to filter disturbances and to relieve the workload of the control system.

Product status:

regular delivery

Product information

Technical dataEPP3752-0000
ProtocolEtherCAT
Bus interface2 x M8 socket, P-coded, shielded
Number of inputs2 x 3
Input connections3-axis accelerometers internally
Sensors±2…16 g, programmable
Resolution10 bit (incl. sign)
Sampling rate200 Hz up to 5 kHz
Nominal voltage24 V DC (-15%/+20%)
Distributed clocks
Sensor supplyfrom control voltage US
Current consumption from US120 mA
Electrical isolation500 V
Special featuresextended filter functions, tilt measurement
Operating/storage temperature-25…+60°C/-40…+85°C
Vibration/shock resistanceconforms to EN 60068-2-6/EN 60068-2-27
EMC immunity/emissionconforms to EN 61000-6-2/EN 61000-6-4
Protect. rating/installation pos.IP65/66/67 (conforms to EN 60529)/variable
Approvals/markingsCE, UL (in preparation)
Housing data8 x M8, 4 x M12
Dimensions (W x H x D)30 mm x 126 mm x 26.5 mm
MaterialPA6 (polyamide)
Installation2 fixing holes 3.5 mm diameter for M3

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use