Product status:
service phase
Product information
Technical data | ZS4000-2040 |
---|---|
Installation size | M23 |
Connector type | socket |
Contact type | male |
Number of positions (face) | 8-pin |
Wire termination | crimp connection |
Body color | metal |
A1 | 70.00 mm |
A2 | 20.00 mm |
Ordering information | ZS4000-20xx | Connectors |
---|---|
ZS4000-2040 | EMC power coupling (male), M23, 8-pin, for motor cable extension ZK4501-00x3-xxxx and ZK4501-00x4-xxx (counterpart to motor cable ZK4500-00x3-xxxx and ZK4500-00x4-xxxx) |
© Beckhoff Automation 2024 - Terms of Use