Apr 26, 2023

ELX6233 EtherCAT Terminal: Product news from Hannover Messe 2023

Ethernet-APL-capable field devices from zone 0/20 and 1/21 hazardous areas can be connected directly to the ELX6233 EtherCAT Terminal from Beckhoff. Learn more about the advantages and fields of application in this video.

More about this video

ELX6233 | EtherCAT Terminal, 2-channel communication interface, Ethernet-APL, Ex i

ELX6233 | EtherCAT Terminal, 2-channel communication interface, Ethernet-APL, Ex i

The ELX6233 allows direct connection of Ethernet-APL-capable field devices from the hazardous areas of zones 0/20 and 1/21. The sensors are supplied in accordance with the SPAA (TS10186) port profile and integrated via PROFINET. The flexible EtherCAT system architecture and ELX portfolio allow Ethernet-APL, HART, and simple digital signals to be integrated into the same terminal segment.

Ethernet-APL

Ethernet-APL

ELX6233 EtherCAT Terminal enables complete data acquisition for the process industry with the Ethernet-APL communication standard.