The TwinCAT PROFINET RT Controller (master) is a function that turns any PC-based controller with an Intel® chipset and the real-time Ethernet driver developed by Beckhoff into a PROFINET RT controller. By installing the function, a standard Ethernet interface becomes a PROFINET master.
Download note: Please license only, it is included in the installation of TwinCAT 3.1 - eXtended Automation Engineering (XAE).
Product status:
regular delivery
Product information
Technical data | TF6271 |
---|---|
Required license | TC1100 |
Supported Ethernet hardware | TwinCAT real-time Ethernet hardware, see technical documentation. |
Operating system | Windows 7, Windows 10, Windows CE, TwinCAT/BSD |
CPU architecture | x86, x64 |

Ordering information | |
---|---|
TF6271-0v20 | TwinCAT 3 PROFINET RT Controller, platform level 20 (Economy), only available for CX8290 |
TF6271-0v30 | TwinCAT 3 PROFINET IO Controller, platform level 30 (Economy Plus), only available for CX9240-M910 |
TF6271-0v40 | TwinCAT 3 PROFINET IO Controller, platform level 40 (Performance) |
TF6271-0v50 | TwinCAT 3 PROFINET IO Controller, platform level 50 (Performance Plus) |
TF6271-0v60 | TwinCAT 3 PROFINET IO Controller, platform level 60 (Mid Performance) |
TF6271-0v70 | TwinCAT 3 PROFINET IO Controller, platform level 70 (High Performance) |
TF6271-0v80 | TwinCAT 3 PROFINET IO Controller, platform level 80 (Very High Performance) |
TF6271-0v81 | TwinCAT 3 PROFINET IO Controller, platform level 81 (Very High Performance) |
TF6271-0v82 | TwinCAT 3 PROFINET IO Controller, platform level 82 (Very High Performance) |
TF6271-0v83 | TwinCAT 3 PROFINET IO Controller, platform level 83 (Very High Performance) |
TF6271-0v84 | TwinCAT 3 PROFINET IO Controller, platform level 84 (Very High Performance) |
TF6271-0v90 | TwinCAT 3 PROFINET IO Controller, platform level 90 (Other) |
TF6271-0v91 | TwinCAT 3 PROFINET IO Controller, platform level 91 (Other 5…8 Cores) |
TF6271-0v92 | TwinCAT 3 PROFINET IO Controller, platform level 92 (Other 9…16 Cores) |
TF6271-0v93 | TwinCAT 3 PROFINET IO Controller, platform level 93 (Other 17…32 Cores) |
TF6271-0v94 | TwinCAT 3 PROFINET IO Controller, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use