With the new CX2000 series Embedded PCs, Beckhoff offers many-core processing power in a DIN rail-mountable format. This new performance class leverages Intel® Xeon® D processors with 4, 8 and 12 CPU cores, enabling extremely powerful controllers in an exceptionally compact design. This new dimension of performance, which has already been demonstrated in the C6670.
More about this video
IPC
Chúng tôi cung cấp dòng máy tính công nghiệp phù hợp cho mọi ứng dụng – với các công nghệ mới nhất cho mọi phạm vi hiệu suất
CX20x2 | Intel® Xeon® D
The Embedded PC series that features server processing power and Intel® Xeon® D processors offers up to 12 CPU cores on the DIN rail.
CX2042 | Basic CPU module
The CX2042 has an Intel® Xeon® CPU with a clock rate of 2.2 GHz (4 cores). A fan with ball bearings and speed monitoring is integrated into the basic CPU module. In addition to the CPU, the basic module also contains the main memory with a size of 8 GB RAM, optionally available with up to 64 GB. The controller boots from a CFast flash memory card where both the operating system as well as user programs and data are stored.
CX2062 | Basic CPU module
The CX2062 has an Intel® Xeon® CPU with a clock rate of 2.0 GHz (8 cores). A fan with ball bearings and speed monitoring is integrated into the basic CPU module. In addition to the CPU, the basic module also contains the main memory with a size of 8 GB RAM, optionally available with up to 64 GB. The controller boots from a CFast flash memory card where both the operating system as well as user programs and data are stored.
CX2072 | Basic CPU module
The CX2072 has an Intel® Xeon® CPU with a clock rate of 2.1 GHz (12 cores). A fan with ball bearings and speed monitoring is integrated into the basic CPU module. In addition to the CPU, the basic module also contains the main memory with a size of 8 GB RAM, optionally available with up to 64 GB. The controller boots from a CFast flash memory card where both the operating system as well as user programs and data are stored.
CX20x0 | Intel® Celeron®/Core™ i7
The CX20x0 have an Intel® Core™ i7 CPU or an Intel® Celeron® CPU. | *Not recommended for new projects
Embedded PCs
With the CX series of Embedded PCs, Beckhoff has combined PC technology and modular I/O level to form a space-saving DIN rail unit in the control cabinet.