AyırSabitleKapat

Nov 15, 2023

Stepper motor drives with integrated servo drive

The integrated ASI8100 stepper motor drive from Beckhoff’s range of compact drive technology products (up to 48 V DC) combines a stepper motor, stepper motor output stage, and fieldbus connection in a space-saving design. Watch the video to find out how the ASI8100 implements control cabinet-free machines.

More about this video

ASI8111 | Compact integrated stepper motor drive 0.29 Nm (MH), N1 (NEMA17/42 mm)

ASI8111 | Compact integrated stepper motor drive 0.29 Nm (MH), N1 (NEMA17/42 mm)

The integrated ASI8111 stepper motor drive combines stepper motor, output stage and fieldbus connection in a space-saving design in the voltage range of up to 48 V DC. It is suitable for all motion requirements in the power range up to 250 W. The standstill torque of the motor is 0.29 Nm. The integrated stepper motor drive with flange code N1 (42 mm) and motor length 1 has a stepper motor typical shaft diameter b = 5 mm with a flat and a free shaft end of d = 24 mm.

ASI8114 | Compact integrated stepper motor drive 0.80 Nm (MH), N1 (NEMA17/42 mm)

ASI8114 | Compact integrated stepper motor drive 0.80 Nm (MH), N1 (NEMA17/42 mm)

The integrated ASI8114 stepper motor drive combines stepper motor, output stage and fieldbus connection in a space-saving design in the voltage range of up to 48 V DC. It is suitable for all motion requirements in the power range up to 250 W. The standstill torque of the motor is 0.80 Nm. The integrated stepper motor drive with flange code N1 (42 mm) and motor length 4 has a stepper motor typical shaft diameter b = 5 mm with a flat and a free shaft end of d = 24 mm.

ASI8121 | Compact integrated stepper motor drive 0.75 Nm (MH), N2 (NEMA23/56 mm)

ASI8121 | Compact integrated stepper motor drive 0.75 Nm (MH), N2 (NEMA23/56 mm)

The integrated ASI8121 stepper motor drive combines stepper motor, output stage and fieldbus connection in a space-saving design in the voltage range of up to 48 V DC. It is suitable for all motion requirements in the power range up to 250 W. The standstill torque of the motor is 0.75 Nm. The integrated stepper motor drive with flange code N2 (56 mm) and motor length 1 has a stepper motor typical shaft diameter b = 8 mm with a flat and a free shaft end of d = 20.6 mm.

ASI8122 | Compact integrated stepper motor drive 1.40 Nm (MH), N2 (NEMA23/56 mm)

ASI8122 | Compact integrated stepper motor drive 1.40 Nm (MH), N2 (NEMA23/56 mm)

The integrated ASI8122 stepper motor drive combines stepper motor, output stage and fieldbus connection in a space-saving design in the voltage range of up to 48 V DC. It is suitable for all motion requirements in the power range up to 250 W. The standstill torque of the motor is 1.40 Nm. The integrated stepper motor drive with flange code N2 (56 mm) and motor length 2 has a stepper motor typical shaft diameter b = 8 mm with a flat and a free shaft end of d = 20.6 mm.

ASI8123 | Compact integrated stepper motor drive 2.35 Nm (MH), N2 (NEMA23/56 mm)

ASI8123 | Compact integrated stepper motor drive 2.35 Nm (MH), N2 (NEMA23/56 mm)

The integrated ASI8123 stepper motor drive combines stepper motor, output stage and fieldbus connection in a space-saving design in the voltage range of up to 48 V DC. It is suitable for all motion requirements in the power range up to 250 W. The standstill torque of the motor is 2.35 Nm. The integrated stepper motor drive with flange code N2 (56 mm) and motor length 3 has a stepper motor typical shaft diameter b = 8 mm with a flat and a free shaft end of d = 20.6 mm.

ASI8124 | Compact integrated stepper motor drive 2.50 Nm (MH), N2 (NEMA23/56 mm)

ASI8124 | Compact integrated stepper motor drive 2.50 Nm (MH), N2 (NEMA23/56 mm)

The integrated ASI8124 stepper motor drive combines stepper motor, output stage and fieldbus connection in a space-saving design in the voltage range of up to 48 V DC. It is suitable for all motion requirements in the power range up to 250 W. The standstill torque of the motor is 2.50 Nm. The integrated stepper motor drive with flange code N2 (56 mm) and motor length 4 has a stepper motor typical shaft diameter b = 8 mm with a flat and a free shaft end of d = 20.6 mm.

ASI8123-abcc-w3yz | Compact integrated stepper motor drive 2.35 Nm (MH), N2 (NEMA23/56 mm)

ASI8123-abcc-w3yz | Compact integrated stepper motor drive 2.35 Nm (MH), N2 (NEMA23/56 mm)

ASI8121-abcc-w2yz | Compact integrated stepper motor drive 0.75 Nm (MH), N2 (NEMA23/56 mm)

ASI8121-abcc-w2yz | Compact integrated stepper motor drive 0.75 Nm (MH), N2 (NEMA23/56 mm)

ASI8111-abcc-w1yz | Compact integrated stepper motor drive 0.29 Nm (MH), N1 (NEMA17/42 mm)

ASI8111-abcc-w1yz | Compact integrated stepper motor drive 0.29 Nm (MH), N1 (NEMA17/42 mm)

ASI8124-abcc-w6yz | Compact integrated stepper motor drive 2.50 Nm (MH), N2 (NEMA23/56 mm)

ASI8124-abcc-w6yz | Compact integrated stepper motor drive 2.50 Nm (MH), N2 (NEMA23/56 mm)

ASI8114-abcc-w1yz | Compact integrated stepper motor drive 0.80 Nm (MH), N1 (NEMA17/42 mm)

ASI8114-abcc-w1yz | Compact integrated stepper motor drive 0.80 Nm (MH), N1 (NEMA17/42 mm)

ASI8122-abcc-w3yz | Compact integrated stepper motor drive 1.40 Nm (MH), N2 (NEMA23/56 mm)

ASI8122-abcc-w3yz | Compact integrated stepper motor drive 1.40 Nm (MH), N2 (NEMA23/56 mm)