Beckhoff micro-increments for ultra-fine position resolution
This video explains the micro-increment principle that is implemented in some feedback terminals from the EL5xxx series. The incremental encoder signal is sampled several times in each EtherCAT cycle. As a result, a shaft position and thus possible rotary oscillations can be measured much better than with the usual single sampling.
More about this video
EL5101 | EtherCAT Terminal, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz
The EL5101 EtherCAT Terminal is an interface for the direct connection of incremental encoders with differential signals (RS422) or TTL single ended signals. Input frequencies up to 1 MHz can be evaluated. Two additional 24 V digital inputs are available for storing, blocking and setting the counter status. The error message output of an encoder can be connected and evaluated via the status input. The 5 V and 24 V supply of the encoder can be provided directly via the terminal connection points.
EL5101-0090 | EtherCAT Terminal, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz, TwinSAFE SC
The EL5101-0090 EtherCAT Terminal is an interface for the direct connection of incremental encoders with differential signals (RS422) or TTL single ended signals. Two additional 24 V digital inputs are available for storing, blocking and setting the counter status. The error message output of an encoder can be connected and evaluated via the status input. The 5 V and 24 V supply of the encoder can be provided directly via the terminal connection points.
EL5101-0010 | EtherCAT Terminal, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422), 5 MHz
The EL5101-0010 EtherCAT Terminal is an interface for the direct connection of incremental encoders with differential signals (RS422). With a maximum input frequency of up to 5 MHz it is particularly suitable for dynamic applications. Two additional 24 V digital inputs are available for storing, blocking and setting the counter status. The error message output of an encoder can be connected and evaluated via the status input. The 5 V and 24 V supply of the encoder can be provided directly via the terminal connection points.
EL5102 | EtherCAT Terminal, 2-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL, open collector), 5 MHz
The EL5102 EtherCAT Terminal is an interface for the direct connection of two incremental encoders with differential signals (RS422) or single ended signals (TTL and open collector), parameterizable per channel. Input frequencies up to 5 MHz can be processed. Two additional 24 V digital inputs are available for storing, blocking and setting the counter status. It is also possible to set the counter to a predefined value or to lock the counter directly through the process data. The error message output of an encoder can be connected and evaluated via the status input. The 5 V, 12 V or 24 V supply of the encoder can be provided directly via the terminal connection points.
EL5112 | EtherCAT Terminal, 2-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL, open collector), 5 MHz, 2 x AB/1 x ABC
The EL5112 EtherCAT Terminal is an interface for the direct connection of two incremental encoders with A and B track or one encoder with A, B and C track. Encoders with differential signals (RS422) or single-ended signals (TTL and open collector) can be connected. Input frequencies up to 5 MHz can be processed. In 2-channel mode, one 24 V digital input per channel is available for storing, blocking and setting the counter status; in 1-channel operation, both inputs can be used. It is also possible to set the counter to a predefined value or to lock the counter directly through the process data. The 5 V, 12 V or 24 V supply of the encoder can be provided directly via the terminal connection points.
EL5131 | EtherCAT Terminal, 1-channel encoder interface, incremental, 5 V DC, 5 MHz, with 2 x digital output 24 V DC
The EL5131 EtherCAT Terminal is an interface for the direct connection of incremental encoders with differential signals (RS422) or single-ended signals (TTL and open collector). Two parameterizable 24 V DC push-pull, tristate outputs are available, which are set after reaching a specified count, frequency or speed value. This allows the realization of a digital cam controller, which uses position or time cams and ensures a precise response time independent of the fieldbus cycle.
EL5151 | EtherCAT Terminal, 1-channel encoder interface, incremental, 24 V DC HTL, 100 kHz
The EL5151 EtherCAT Terminal is an interface for the direct connection of one incremental encoder (24 V HTL). An additional 24 V digital input is available for storing or blocking the counter status. As an alternative, the EL5151 can be used as a up/down counter. The 24 V supply of the encoder can be provided directly via the terminal connection points.
EL5152 | EtherCAT Terminal, 2-channel encoder interface, incremental, 24 V DC HTL, 100 kHz
The EL5152 EtherCAT Terminal is an interface for the direct connection of two incremental encoders (24-V-HTL) with A and B track. As an alternative, the EL5152 can be used as a up/down counter. The 24 V supply of the encoder can be provided directly via the terminal connection points.
EL5151-0090 | EtherCAT Terminal, 1-channel encoder interface, incremental, 24 V DC HTL, 100 kHz, TwinSAFE SC
The EL5151-0090 EtherCAT Terminal is an interface for the direct connection of one incremental encoder (24 V HTL). An additional 24 V digital input is available for storing or blockingthe counter status. As an alternative, the EL5151-0090 can be used as a up/down counter. The 24 V supply of the encoder can be provided directly via the terminal connection points.
EJ5101 | EtherCAT plug-in module, 1-channel encoder interface, incremental, 5 V DC (DIFF RS422, TTL), 1 MHz
The EJ5101 EtherCAT plug-in module is an interface for the direct connection of incremental encoders with differential signals (RS422) or TTL single ended signals via the signal distribution board. Two additional 24 V digital inputs are available for storing, blocking and setting the counter status. The error message output of an encoder can be connected and evaluated via the status input of the module. The encoder can be supplied with 5 V DC directly from the EtherCAT plug-in module.
EJ5151 | EtherCAT plug-in module, 1-channel encoder interface, incremental, 24 V DC HTL, 100 kHz
The EJ5151 EtherCAT plug-in module is an interface for connecting a 24 V incremental encoder (24 V HTL) via the signal distribution board. An additional 24 V digital input is available for storing or blocking the counter reading. Alternatively, the EJ5151 can be used as up/down counter. The 24 V supply of the encoder can be provided directly via the supply on the signal distribution board.