![TF6105 | TwinCAT 3 OPC UA Pub/Sub](https://multimedia.beckhoff.com/media/tf6105-opc-ua-pub-sub__web_preview.png)
TwinCAT 3 OPC UA Pub/Sub extends the OPC UA client/server architecture to include publisher/subscriber communication patterns. The TF6105 TwinCAT 3 OPC UA Pub/Sub provides the necessary implementations of the protocol so that these kinds of communication patterns can be readily integrated into the TwinCAT application. It includes various transport protocols as defined in the corresponding OPC UA specification part (OPC10000-14), e.g. UDP and MQTT.
Product status:
regular delivery
Product information
Technical data | TF6105 |
---|---|
Required license | TC1100 |
Operating system | Windows 7, Windows 10, TwinCAT/BSD |
CPU architecture | x86, x64 |
![](https://multimedia.beckhoff.com/media/plattformen_1034x270_e.jpg)
Ordering information | |
---|---|
TF6105-0v40 | TwinCAT 3 OPC UA Pub/Sub, platform level 40 (Performance) |
TF6105-0v50 | TwinCAT 3 OPC UA Pub/Sub, platform level 50 (Performance Plus) |
TF6105-0v60 | TwinCAT 3 OPC UA Pub/Sub, platform level 60 (Mid Performance) |
TF6105-0v70 | TwinCAT 3 OPC UA Pub/Sub, platform level 70 (High Performance) |
TF6105-0v80 | TwinCAT 3 OPC UA Pub/Sub, platform level 80 (Very High Performance) |
TF6105-0v81 | TwinCAT 3 OPC UA Pub/Sub, platform level 81 (Very High Performance) |
TF6105-0v82 | TwinCAT 3 OPC UA Pub/Sub, platform level 82 (Very High Performance) |
TF6105-0v83 | TwinCAT 3 OPC UA Pub/Sub, platform level 83 (Very High Performance) |
TF6105-0v84 | TwinCAT 3 OPC UA Pub/Sub, platform level 84 (Very High Performance) |
TF6105-0v90 | TwinCAT 3 OPC UA Pub/Sub, platform level 90 (Other) |
TF6105-0v91 | TwinCAT 3 OPC UA Pub/Sub, platform level 91 (Other 5…8 Cores) |
TF6105-0v92 | TwinCAT 3 OPC UA Pub/Sub, platform level 92 (Other 9…16 Cores) |
TF6105-0v93 | TwinCAT 3 OPC UA Pub/Sub, platform level 93 (Other 17…32 Cores) |
TF6105-0v94 | TwinCAT 3 OPC UA Pub/Sub, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use