For the low voltage range up to 48 V DC, Beckhoff offers a modular system for compact servo and stepper motor drive solutions. Learn more about the ELM72xx EtherCAT Terminals in the robust metal housing. They are fully functional servo drives. The power and feedback systems are combined in the standard motor cable based on One Cable Technology (OCT). The programmable TwinSAFE Logic for directly implementing the safety application in the terminal is also integrated. The metal housing can be connected directly to the Beckhoff EtherCAT Terminals and offers optimum heat dissipation even at high output power, as well as optimal shielding against electrical interference.
More about this video
Automobilindustrie
PC-based control from Beckhoff supports modern manufacturing concepts for the mobility of the future.
Lager- und Distributionslogistik
Scalable with high performance: PC-based control for control and drive technology tasks in warehouse and distribution logistics.