![ATH9050 | Guide rail, 180° curved segment](https://multimedia.beckhoff.com/media/ATH9050-0500-0075__web_preview.png)
The guide rails of the XTS Hygienic are entirely made of stainless steel. The interface between individuals rails has been revised for simple sealing. A lock allows fast exchange of the movers for cleaning and maintenance purposes. The curved rail is optimally matched to the XTS Hygienic mover. Small manufacturing tolerances and additional fits at the connection points to the motor modules allow both simple and precise mounting on the motor modules, ensuring a seal free of gaps and dead spaces at such junctions, too. The ATH9200 guide rails are designed in such a way that several straight guide rails can be combined.
Product status:
regular delivery
Product information
Technical data | ATH9050 |
---|---|
Main body material | stainless steel |
Geometries | 180° |
Gate | – |
Motor module types | ATH205x |
Mover types | ATH9011, ATH9013 |
Ordering information | XTS Hygienic: stainless steel guide rails available to suit the ATH2000 motor modules |
---|---|
ATH9050-0500-0075 | stainless steel guide rail, 500 mm, 180° curve (clothoid, radius not constant), for ATH901x-0075-x550, suitable for
1 x stainless steel motor module ATH2050-0500 |
Loading content ...
Loading content ...
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use