CFast cards are used for data exchange between PCs or for data storage.
The CX2900-0039, CX2900-0043, CX2900-0045 and CX2900-0047 CFast cards are only available as flash memory extension in combination with a CX20x0 CPU module on order.
Product status:
regular delivery
Product information
Ordering information | |
---|---|
CX2900-0039 | 40 GB CFast card, 3D flash, extended temperature range, instead of 20 GB CFast card* |
CX2900-0043 | 80 GB CFast card, 3D flash, extended temperature range, instead of 20 GB CFast card* |
CX2900-0045 | 80 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card* |
CX2900-0047 | 160 GB CFast card, 3D flash, extended temperature range, instead of 40 GB CFast card* |
CX2900-0026 | 20 GB CFast card, 3D flash, extended temperature range (only for Windows CE or TwinCAT/BSD operating systems) |
CX2900-0038 | 40 GB CFast card, 3D flash, extended temperature range |
CX2900-0040 | 80 GB CFast card, 3D flash, extended temperature range |
CX2900-0042 | 160 GB CFast card, 3D flash, extended temperature range |
CX2900-0044 | 320 GB CFast card, 3D flash, extended temperature range |
*Only available as flash memory extension in combination with a CX CPU module on order. Suitable for CX20x0.
© Beckhoff Automation 2024 - Terms of Use