This video shows you step by step how to replace or update an existing image in just a few simple steps.
More about this video
CX7000 | Arm® Cortex®
The CX7000 Embedded PC can be used as a high-performance and cost-effective compact controller with the TwinCAT 3 software generation.
CX7000 | Embedded PC with Arm® Cortex®-M7 processor
The CX7000 Embedded PC has an Arm® Cortex®-M7 single-core processor with 480 MHz. In the basic configuration, the CX7000 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs. The CX7000 does not have a fieldbus interface.
CX7031 | Embedded PC for PROFIBUS slave
The CX7031 Embedded PC has an Arm® Cortex®-M7 single-core processor with 480 MHz. In the basic configuration, the CX7031 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs. The CX7031 has a PROFIBUS slave interface.
CX7050 | Embedded PC for CANopen commander (master)
The CX7050 Embedded PC has an Arm® Cortex®-M7 single-core processor with 480 MHz. In the basic configuration, the CX7050 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs.
CX7051 | Embedded PC for CANopen responder (slave)
The CX7051 Embedded PC has an Arm® Cortex®-M7 single-core processor with 480 MHz. In the basic configuration, the CX7051 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs. The CX7051 has a CANopen responder (slave) interface.
CX7080 | Embedded PC for RS232/RS485
The CX7080 Embedded PC has an Arm® Cortex®-M7 single-core processor with 480 MHz. In the basic configuration, the CX7080 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs. In addition, the CX7080 offers two serial interfaces, one with RS232 and one with RS485 physics. Both serial interfaces are on the D-sub socket.
IPC
Vi levererar rätt panel eller passade industridator för alla användningsområden – i alla prestanda klasser och med den senaste teknologin.
Embedded PCs
With the CX series of Embedded PCs, Beckhoff has combined PC technology and modular I/O level to form a space-saving DIN rail unit in the control cabinet.