The C7015 is an inexpensive but powerful IP 65/67 device for direct mounting on the machine. In keeping with the current trend, this space-saving universally mountable Industrial PC hardware is perfectly suited to modern Industrie 4.0 concepts.
More about this video
IPC
Vi levererar rätt panel eller passade industridator för alla användningsområden – i alla prestanda klasser och med den senaste teknologin.
C7015 | Industrial PC in IP65 for direct integration into the machine
Multi-core capability directly at the machine Following the current trend, this space-saving IP65 Industrial PC hardware with flexible mounting options is ideally suited for implementing advanced Industrie 4.0 solutions. A wide variety of on-board interfaces enables the networking of machine or plant sections in the cloud or other networks. Moreover, the integrated EtherCAT P connection offers undreamt-of possibilities for the direct connection of actuators and sensors via EtherCAT P Box modules with IP67 protection. The decentralized solving of complex diagnostic or condition monitoring tasks is thus possible.