With the Embedded PCs from the CX20x3 series, Beckhoff’s broad IPC portfolio now also includes systems with AMD Ryzen™ processors.
More about this video
CX2033 | Basic CPU module
The CX2033 is a modularly expandable Embedded PC for DIN rail mounting and has an AMD Ryzen™ V1202B CPU with a clock speed of 2.3 GHz and two cores. The power supply unit required for operation enables the direct use and connection of all Beckhoff I/O components to this CPU module.
CX2043 | Basic CPU module
The CX2043 is a modularly expandable Embedded PC for DIN rail mounting and has an AMD Ryzen™ V1807B CPU with a clock speed of 3.35 GHz and four cores. The power supply unit required for operation enables the direct use and connection of all Beckhoff I/O components to this CPU module.