The industry is demanding high-quality accessories due to the use of ever faster and more sophisticated servo drives in all areas of machine, plant, and apparatus manufacturing. Compliance with EMC guidelines and safe operation of the drive are ensured by the use of the Beckhoff accessories. Suitable mains filters from the accessories portfolio are suitable for compliance with even stricter requirements. Suitable mains chokes are available to limit recharging currents in larger drives and drive systems.
Product status:
regular delivery
Product information
Ordering information | Components for power supply |
---|---|
AX2090-NF50-0063 | mains filter C3 for AX5160* Servo Drives up to 63 A, 62 x 305 x 180 mm (W x H x D), 5 kg |
*AX5160, AX5172: mains filter already integrated. Additional mains filter for C3 only necessary if the cable lengths exceed 25 m.
Loading content ...
© Beckhoff Automation 2025 - Terms of Use