TwinCAT 3 CNC Virtual NCK Options is a virtual TwinCAT CNC for simulation in a Windows environment as a further option package for the TwinCAT CNC and TwinCAT CNC Virtual NCK Basis.
Features
- max. 12 channels
- max. 64 axes/controlled spindles
- includes all TwinCAT CNC packages such as HSC, spline interpolation, transformation, …
- used for process chain preparation such as:
- syntax check
- production time calculation
- interactive graphical simulation with CAD/CAM system
- or others
- runs on controls with and without TwinCAT real-time environment
Product status:
regular delivery
Product information
Technical data | TF5271 |
---|---|
Required license | TC1000 |
Operating system | Windows 7, Windows 10 |
CPU architecture | x86, x64 |

Ordering information | |
---|---|
TF5271-0v50 | TwinCAT 3 CNC Virtual NCK Options, platform level 50 (Performance Plus) |
TF5271-0v60 | TwinCAT 3 CNC Virtual NCK Options, platform level 60 (Mid Performance) |
TF5271-0v70 | TwinCAT 3 CNC Virtual NCK Options, platform level 70 (High Performance) |
TF5271-0v80 | TwinCAT 3 CNC Virtual NCK Options, platform level 80 (Very High Performance) |
TF5271-0v81 | TwinCAT 3 CNC Virtual NCK Options, platform level 81 (Very High Performance) |
TF5271-0v82 | TwinCAT 3 CNC Virtual NCK Options, platform level 82 (Very High Performance) |
TF5271-0v83 | TwinCAT 3 CNC Virtual NCK Options, platform level 83 (Very High Performance) |
TF5271-0v84 | TwinCAT 3 CNC Virtual NCK Options, platform level 84 (Very High Performance) |
TF5271-0v90 | TwinCAT 3 CNC Virtual NCK Options, platform level 90 (Other) |
TF5271-0v91 | TwinCAT 3 CNC Virtual NCK Options, platform level 91 (Other 5…8 Cores) |
TF5271-0v92 | TwinCAT 3 CNC Virtual NCK Options, platform level 92 (Other 9…16 Cores) |
TF5271-0v93 | TwinCAT 3 CNC Virtual NCK Options, platform level 93 (Other 17…32 Cores) |
TF5271-0v94 | TwinCAT 3 CNC Virtual NCK Options, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use