Two new tiles which are optimally matched to the size of the mover are available for the XPlanar planar motor system. You can see the advantages of these new tiles and other innovations in intelligent product transport with XPlanar in this video.
More about this video
XPlanar | Planar motor system
Multi-mover 2D product movement with up to six degrees of freedom – floating, contactless, and intelligent.
APSxxxx | XPlanar tiles
Highly compact and fully integrated drive units that allow any product to be lifted.
APS4322-0000-0000 | XPlanar tile, 240 mm x 240 mm
The APS4322 XPlanar tile measures 240 mm x 240 mm, making it ideal for the one-way operation of the APM4550 mover (measuring 235 mm wide) or the two-way operation of the APM42xx movers (measuring 115 or 127 mm wide). A minimum space requirement for corresponding XPlanar systems is guaranteed.
APS4244-1x00-0000 | XPlanar tile, 320 mm x 320 mm
The APS4244 XPlanar tile measures 320 mm x 320 mm, making it ideal for the two-way operation of APM43x0 movers (measuring 155 mm wide). The APS4244 can be combined with APS4224 or APS4242 as required. A minimum space requirement for corresponding XPlanar systems is guaranteed.
APS4224-1x00-0000 | XPlanar tile, 160 mm x 320 mm
The APS4224 XPlanar tile measures 160 mm x 320 mm, making it ideal for the one-way operation of APM43x0 movers (measuring 155 mm wide). The long side of the tile is installed parallel to the Y axis of the system. A minimum space requirement for corresponding XPlanar systems is guaranteed.
APS4242-1x00-0000 | XPlanar tile, 320 mm x 160 mm
The APS4242 XPlanar tile measures 320 mm x 160 mm, making it ideal for the one-way operation of APM43x0 movers (measuring 155 mm wide). The long side of the tile is installed parallel to the X axis of the system. A minimum space requirement for corresponding XPlanar systems is guaranteed.
APMxxxx | XPlanar mover
Floating, freely movable, powerful – the ideal performer for any application.
APM4220-0000-0000 | XPlanar mover, 0.6 kg payload
The APM4220-0000 XPlanar mover is the smallest mover in the APM4xxx family and is compatible with all APS4xxx-type tiles. With a payload of up to 600 g, the mover is ideal for handling small, lightweight products with a high packing density.
APM4221-0000-0000 | XPlanar mover, 1.0 kg payload
The APM4221-0000 XPlanar mover is another useful mover from the APM4xxx family and is compatible with all APS4xxx tiles. With a payload of up to 1000 g, the mover is ideal for handling small products with a high packing density.
APM4230-0000-0000 | XPlanar mover, 0.8 kg payload
The APM4230-0000-0000 XPlanar mover is the smallest rectangular mover in the APM4xxx family and is compatible with all tiles of the type APS4xxx. With a payload of up to 800 g, the mover is ideal for handling small and elongated products with a high packing density.
APM4330-0000-0000 | XPlanar mover, 1.8 kg payload
The APM4330-0000 XPlanar mover is the all-rounder of the APM4xxx family and is compatible with all APS4xxx-type tiles. With a load capacity of up to 1.8 kg, the mover is ideally suited for use as a universal tool for handling a wide variety of products in all industries. More elaborate workpiece carriers and structures can also be used to meet individual requirements.
APM4330-0001-0000 | XPlanar mover, 1.2 kg payload
The APM4330-0001 XPlanar mover is specifically suitable for all applications with particularly high hygiene requirements. The mover is completely encapsulated in stainless steel and is designed to be easy to clean. With a payload of up to 1.2 kg, the APM4330-0001 XPlanar mover is particularly suitable for flexible use in food and pharmaceutical applications, especially when used in combination with stainless steel encapsulated or covered APS4xxx XPlanar tiles.
APM4350-0000-0000 | XPlanar mover, 3.0 kg payload
The APM4350-0000-0000 XPlanar mover is the largest rectangular mover in the APM4xxx product family and is compatible with all APS4xxx-type tiles. With a load capacity of up to 3 kg, the mover is ideal for handling larger and elongated products. More elaborate workpiece carriers and structures can also be used to meet individual requirements.
APM4550-0000-0000 | XPlanar mover, 4.5 kg payload
The APM4550-0000 XPlanar mover is the strongest member of the APM4xxx family and is compatible with all tiles of the type APS4xxx. With a load capacity of up to 4.5 kg, the mover is suitable for the handling of larger and heavier products. Even more elaborate workpiece carriers and attached parts can be used to implement the individual requirements.
APM9001-0000-4xxx | XPlanar ID bumper
The APM9001-0000-4xxx XPlanar bumpers with ID function enable the identification of the APM4xxx-0000-0000 XPlanar movers. By mounting the ID bumper, the individual serial number of each XPlanar mover can be read out. Beyond the XPlanar tile no additional hardware is required. A gapless tracking of movers and products becomes possible – even after a power supply failure. In addition, reference runs for system startup can also be eliminated with appropriate application programming.