EuroBlech : Beckhoff Trade Show TV
At EuroBlech, PC- and cloud-based control specialists from Beckhoff demonstrated how easy system-integrated IoT and data analysis solutions can be implemented in sheet metal working applications. beckhoff.com/sheetmetalworking/
More about this video
Distributed drive systems
These highly efficient drive systems for modular and control cabinet-free machines combine the servo drive and motor in a single unit.
TF5810 | TwinCAT 3 Hydraulic Positioning
The TwinCAT Hydraulic Positioning is a PLC library for controlling hydraulic axes. It is manufacturer-independent and replaces external controllers. The most diverse applications and different axis control concepts are supported. The number of axes depends only on the performance of the PC.
TE3500 | TwinCAT 3 Analytics Workbench
The TwinCAT 3 Analytics Workbench is a TwinCAT 3 engineering product for the creation of continual data analyses from various spatially distributed machine controllers. The configuration of the workbench is integrated in Microsoft Visual Studio® and serves as the graphic user interface. Many algorithms are available in a toolbox for the configuration of the analysis:
TF6701 | TwinCAT 3 IoT Communication (MQTT)
TwinCAT 3 IoT Communication provides basic functionalities in the form of PLC libraries for sending and receiving data via the so-called MQ Telemetry Transport (MQTT) protocol.
Sheet metal working
High performance built-in: PC-based control from Beckhoff for all control and drive applications in sheet metal working