Beckhoff product news

Discover our product news and find out how they can boost the performance of your application. The mainareas that the product range covers are industrial PCs, I/O and fieldbus components, drive technology, automation software, control cabinet-free automation, and hardware for machine vision.

Highlights

Next multi-touch panels

Next multi-touch panels

The Next multi-touch panel series is advanced and cost-optimized, and further expands the diversity of the broad panel portfolio.

Power measurement

Power measurement

The integrated power measurement enables network monitoring, process control and power monitoring in the I/O system.

EL3x7x, EL4x7x | Analog multi-I/Os

EL3x7x, EL4x7x | Analog multi-I/Os

Multi-functional and powerful with 16 bits and up to 8 channels for all standard signals between ±10 V and ±20 mA.

XTS EcoLine motor module

XTS EcoLine motor module

With the EcoLine motor modules, the modular XTS system makes intelligent product handling even more economical.

AX1000 economy servo drive and AF1000 economy variable frequency drive

AX1000 economy servo drive and AF1000 economy variable frequency drive

Economy drive system for low- to mid-range performance requirements

TwinCAT PLC++

TwinCAT PLC++

With TwinCAT PLC++, Beckhoff is delivering a new generation of PLC technology that accelerates both engineering and runtime.

TwinCAT CoAgent

TwinCAT CoAgent

TwinCAT CoAgent offers comprehensive, intelligent support and combines state-of-the-art generative AI models with custom-developed AI agents.

MX-System

MX-System

Our MX-System combines all technological innovations in automation technology in an IP67-capable modular system.

New products by product area

CP49xx | Next multi-touch built-in Control Panel New

CP49xx | Next multi-touch built-in Control Panel

Control panels for installation in the front of a control cabinet in display sizes from 7 to 23.8 inches

CP59xx | Next multi-touch Control Panel New

CP59xx | Next multi-touch Control Panel

Control panels for mounting arm installation in display sizes from 15.6 to 23.8 inches

CP6700-1400, CP6706-1400 | Stainless steel economy built-in Panel PC New

CP6700-1400, CP6706-1400 | Stainless steel economy built-in Panel PC

The CP6700-1400 and CP6706-1400 built-in Panel PCs with stainless steel finish are designed for installation in the front of a control cabinet or control housing and, with their highly integrated 3½-inch motherboard, they represent a powerful platform for use in machine construction and plant engineering, for example with the TwinCAT automation software running on Windows 10 IoT Enterprise. They are available with two different touch screen displays with a 7 or 10.1-inch screen size.

CP6900-1400, CP6906-1400 | Stainless steel economy built-in Control Panel with DVI/USB Extended interface New

CP6900-1400, CP6906-1400 | Stainless steel economy built-in Control Panel with DVI/USB Extended interface

The CP6900-1400 and CP6906-1400 economy Control Panels in stainless steel finish supplement the Industrial PC entry level class by two built-in Control Panels with DVI/USB Extended interface. The Panels are designed for installation in the front of a control cabinet and have a 7-inch or 10.1-inch touch screen display. In combination with the compact Embedded PCs from the CX series or the Industrial PCs of the type C6xxx, a low-cost PC/panel system results. A 24 V power supply unit is included with the Control Panel. The integrated DVI/USB Extended technology enables the Panel to be positioned up to 50 m from the PC.

C9900-S53x, C9900-S54x | Microsoft Windows 11 IoT Enterprise 2024 LTSC for Beckhoff Industrial PCs New

C9900-S53x, C9900-S54x | Microsoft Windows 11 IoT Enterprise 2024 LTSC for Beckhoff Industrial PCs

With Microsoft Windows 11 IoT Enterprise 2024 LTSC (version 24H2), Beckhoff introduces the successor to Microsoft Windows 10 IoT Enterprise 2021 LTSC (version 21H2). Windows 11 supports multi-touch operating concepts and makes the tile design come to life. Pricing is oriented to CPU classes, allowing processors in the mid-performance range to be offered at considerably lower prices.

C9900-S54x | Microsoft Windows Server 2025 for Beckhoff Industrial PCs New

C9900-S54x | Microsoft Windows Server 2025 for Beckhoff Industrial PCs

The Windows Server operating systems are an optimal basis for server applications in an industrial environment. Microsoft Windows Server 2025 is based on Windows 11 version 24H2. Use of the Windows Server operating systems enables the realization of client-server structures. License prices depend on the number of CPU cores and provide a scalable system, depending on the size and performance of the application.

CX7291 | Embedded PC with Arm® Cortex®-A9, BACnet/IP and integrated I/Os New

CX7291 | Embedded PC with Arm® Cortex®-A9, BACnet/IP and integrated I/Os

The CX7291 Embedded PC has an Arm® Cortex®-A9 single-core processor with 720 MHz. In the basic configuration, the CX7291 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs.

CX7293 | Embedded PC with Arm® Cortex®-A9, PROFINET RT device and integrated I/Os New

CX7293 | Embedded PC with Arm® Cortex®-A9, PROFINET RT device and integrated I/Os

The CX7293 Embedded PC has an Arm® Cortex®-A9 single-core processor with 720 MHz. In the basic configuration, the CX7293 has a slot for a microSD card and an Ethernet interface. As a special feature, the CX7000 series has eight integrated multi-functional inputs as well as four integrated multi-functional outputs.

EL1264 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 1 µs, oversampling New

EL1264 | EtherCAT Terminal, 4-channel digital input, 24 V DC, 1 µs, oversampling

The EL1264 digital input terminal acquires the fast binary 24 V control signals from the process level and transmits them, in an electrically isolated form, to the controller. The EtherCAT Terminal has four channels that indicate their signal state via light emitting diodes. The signals are sampled with an adjustable integer multiple (oversampling factor: n) of the bus cycle frequency (n microcycles per bus cycle). For each bus cycle, the EtherCAT Terminal generates a set of process data that is transferred collectively during the next bus cycle. The time base of the terminal can be synchronized precisely with other EtherCAT devices via distributed clocks. This XFC procedure enables the temporal resolution of the digital input signals to be increased to n times the bus cycle time.

EL1417 | EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable New

EL1417 | EtherCAT Terminal, 32-channel digital input, 24 V DC, adjustable

The EL1417 digital input terminal acquires the binary 24 V control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The EtherCAT Terminal has 32 channels, whose signal states are indicated by LEDs. The power contacts are connected through. With the EL1417, the reference ground for all inputs is the 0 V power contact.

EL1429 | EtherCAT Terminal, 16-channel digital input, 24 V DC, 3 ms, positive/ground switching New

EL1429 | EtherCAT Terminal, 16-channel digital input, 24 V DC, 3 ms, positive/ground switching

The EL1429 digital input terminal acquires the binary 24 V control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The EtherCAT Terminal has 16 channels, whose signal states are indicated by LEDs.

EL1489 | EtherCAT Terminal, 16-channel digital input, 24 V DC, 3 ms, ground switching New

EL1489 | EtherCAT Terminal, 16-channel digital input, 24 V DC, 3 ms, ground switching

The EL1489 digital input terminal acquires the binary 24 V control signals from the process level and transmits them, in an electrically isolated form, to the higher-level automation unit. The EtherCAT Terminal has 16 channels, whose signal states are indicated by LEDs. The power contacts are connected through. With the EL1489, the reference ground for all inputs is the 24 V power contact.

EL2407 | EtherCAT Terminal, 32-channel digital output, 24 V DC, 0.5 A New

EL2407 | EtherCAT Terminal, 32-channel digital output, 24 V DC, 0.5 A

The EL2407 digital output terminal connects the binary 24 V DC control signals from the automation device on to the actuators at the process level with electrical isolation. The EtherCAT Terminal has 32 channels, whose signal states are indicated by LEDs. The power contacts are connected through. The connection technology is particularly suitable for single-ended inputs. All components have to use the same reference point as the EL2407. In the EL2407 the outputs are supplied via the 24 V DC power contact.

EL2489 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching New

EL2489 | EtherCAT Terminal, 16-channel digital output, 24 V DC, 0.5 A, ground switching

The EL2489 digital output terminal connects the binary 24 V DC control signals from the automation device on to the actuators at the process level with electrical isolation. The EtherCAT Terminal has 16 channels, whose signal states are indicated by LEDs. The connection technology is particularly suitable for single-ended inputs. All components have to use the same reference point as the EL2489. The power contacts are connected through. In the EL2489 the outputs are supplied via the 0 V DC power contact.

EL3008-0003 | EtherCAT Terminal, 8-channel analog input, voltage, ±3 V, 16 bit, cascaded New

EL3008-0003 | EtherCAT Terminal, 8-channel analog input, voltage, ±3 V, 16 bit, cascaded

The EL3008-0003 is designed for measuring stacked voltages up to 1500 V CAT II, such as those found in accumulators and fuel cells. The negative pole of one cell is also the positive pole of the next. In combination with the high galvanic isolation to the E-bus, these terminals can be used to record large cell stacks with minimal wiring. This allows cell behavior to be monitored during normal operation and facilitates rapid responses in case of malfunctions.

EL3446-0011 | EtherCAT Terminal, 6-channel analog input, current, 0,1 A, 24 bit, distributed power measurement New

EL3446-0011 | EtherCAT Terminal, 6-channel analog input, current, 0,1 A, 24 bit, distributed power measurement

The EL3446-0011 EtherCAT Terminal enables measurement of all relevant electrical data in the supply grid and performs simple pre-evaluations. Since the EL3446-0011 itself has no voltage inputs, the measured voltage values are transmitted via EtherCAT from an EL3443 to be installed once per network. The current in the connectable phases – of which there are up to six – is fed in via simple current transformers. All measured currents and voltages are available as RMS values. In the EL3446-0011, the active power and the energy consumption for each phase are calculated. RMS values are available for voltage U and current I as well as active power P, apparent power S, reactive power Q, frequency f, phase shift angle cos φ, and harmonics. The EL3446-0011 offers options for comprehensive network analysis and energy management.

EL3475 | EtherCAT Terminal, 12-channel analog input, 4-port, multi-function, 333 mV, 24 bit, distributed power measurement, RJ45 New

EL3475 | EtherCAT Terminal, 12-channel analog input, 4-port, multi-function, 333 mV, 24 bit, distributed power measurement, RJ45

The EL3475 is a 12-channel analog input that, with a 24-bit resolution and an input voltage of 333 mV, enables simple and detailed measurements in supply networks. With four RJ45 connections that can each connect three current and/or voltage transformers, the EL3475 is multi-functional and the ideal solution for keeping installation simple in demanding applications.

EL3475-0200 | EtherCAT Terminal, 12-channel analog input, 4-port, multi-function, 333 mV, 24 bit, distributed power measurement, RJ45, extended functionalities New

EL3475-0200 | EtherCAT Terminal, 12-channel analog input, 4-port, multi-function, 333 mV, 24 bit, distributed power measurement, RJ45, extended functionalities

The EL3475-0200 is a 12-channel analog input that, with a 24-bit resolution and an input voltage of 333 mV, enables simple and detailed measurements in supply networks. With four RJ45 connections that can each connect three current and/or voltage transformers, the EL3475-0200 is multi-functional and the ideal solution for keeping installation simple in demanding applications.

EL4172 | EtherCAT Terminal, 2-channel analog output, multi-function, ±10 V, ±20 mA, 16 bit, 10 ksps New

EL4172 | EtherCAT Terminal, 2-channel analog output, multi-function, ±10 V, ±20 mA, 16 bit, 10 ksps

The EL4172 and EL4174 analog output terminals output 10 V/20 mA standard signals with 16-bit resolution and up to 10,000 values per second – even with distributed clocks if necessary. Each channel can be parameterized individually using the control/TwinCAT and supports all common standard signals in the ±10 V and ±20 mA range, such as 4...20 mA. The current outputs can drive high load resistances and are equipped with 24 V/0 V contacts to supply actuators. With an extended output range of ±107%, unconventional setpoints can also be output – for error reporting purposes, as an example.

EL4174 | EtherCAT Terminal, 4-channel analog output, multi-function, ±10 V, ±20 mA, 16 bit, 10 ksps New

EL4174 | EtherCAT Terminal, 4-channel analog output, multi-function, ±10 V, ±20 mA, 16 bit, 10 ksps

The EL4172 and EL4174 analog output terminals output 10 V/20 mA standard signals with 16-bit resolution and up to 10,000 values per second – even with distributed clocks if necessary. Each channel can be parameterized individually using the control/TwinCAT and supports all common standard signals in the ±10 V and ±20 mA range, such as 4...20 mA. The current outputs can drive high load resistances and are equipped with 24 V/0 V contacts to supply actuators. With an extended output range of ±107%, unconventional setpoints can also be output – for error reporting purposes, as an example.

EL5001-0012 | EtherCAT Terminal, 1-channel encoder interface, SSI, simulation New

EL5001-0012 | EtherCAT Terminal, 1-channel encoder interface, SSI, simulation

The EL5001-0012 EtherCAT Terminal allows simulation of single-turn and multi-turn SSI encoders with gray or binary code output and a maximum transmission rate of 2 MHz. This makes it possible to generate a position response to an externally generated SSI master signal in applications where no SSI encoder is physically present. Extensive parameterization options allow optimum simulation of different encoder types.

EL6233 | EtherCAT Terminal, 2-channel communication interface, Ethernet-APL New

EL6233 | EtherCAT Terminal, 2-channel communication interface, Ethernet-APL

The EL6233 allows the direct connection of Ethernet-AL-capable field devices. The sensors are supplied in accordance with the SPCX port profile and integrated via PROFINET. Thanks to the flexible EtherCAT system architecture and the EL portfolio, Ethernet-APL, HART or simple digital signals can be integrated in the same terminal segment.

EL6251 | EtherCAT Terminal, 1-port communication interface, Modbus TCP, client/server New

EL6251 | EtherCAT Terminal, 1-port communication interface, Modbus TCP, client/server

The EL6251 Ethernet Modbus TCP terminal enables distributed connection of any Modbus TCP devices to the EtherCAT terminal network. The EL6251 can work as a Modbus client and Modbus TCP server simultaneously and provides up to eight connections which can be used as desired. The IP address of the connected Modbus server can also be changed by the PLC during operation. The EL6251 has an Ethernet port, meaning that switches must be used when several Modbus TCP devices are connected.

EL6254 | EtherCAT Terminal, 4-port communication interface, Modbus TCP, client/server New

EL6254 | EtherCAT Terminal, 4-port communication interface, Modbus TCP, client/server

The EL6254 Ethernet Modbus TCP terminal enables distributed connection of any Modbus TCP devices to the EtherCAT terminal network. The EL6254 can work as a Modbus client and Modbus TCP server simultaneously and provides up to eight connections which can be used as desired. The IP address of the connected Modbus server can also be changed by the PLC during operation. The EL6254 has an internal switch with four external ports, meaning that four Modbus TCP devices can be connected without an additional switch.

EL6685 | EtherCAT Terminal, reference clock, high-precision, distributed clocks New

EL6685 | EtherCAT Terminal, reference clock, high-precision, distributed clocks

The EL6685 serves as a high-precision reference clock for the distributed clocks system. For applications with the highest demands on time measurement, the built-in oscillator significantly increases the basic accuracy of the timer.

EL6685-0010 | EtherCAT Terminal, reference clock, high-precision, trimmable, distributed clocks New

EL6685-0010 | EtherCAT Terminal, reference clock, high-precision, trimmable, distributed clocks

The EL6685-0010 serves as a high-precision reference clock for the distributed clocks system. For applications with the highest demands on time measurement, the built-in oscillator significantly increases the basic accuracy of the timer.

ELX3632 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 16 bit, Ex i New

ELX3632 | EtherCAT Terminal, 2-channel analog input, IEPE/accelerometer, 16 bit, Ex i

The ELX3632 EtherCAT Terminal enables direct connection of intrinsically safe IEPE sensors from zone 0/20 and 1/21 hazardous areas. The measuring signals are analyzed via the TwinCAT library on the PC. This enables all benefits of the PC platform, such as performance and flexibility, to be fully exploited. Alternatively, the evaluation can also be performed with the user software. Adjustable filters allow you to customize the terminal to meet your needs.

ELM3002-0235 | EtherCAT Terminal, 2-channel analog input, voltage, ±60 V…1200 V, 24 bit, 50 ksps, electrically isolated, 4 mm socket, externally calibrated New

ELM3002-0235 | EtherCAT Terminal, 2-channel analog input, voltage, ±60 V…1200 V, 24 bit, 50 ksps, electrically isolated, 4 mm socket, externally calibrated

The ELM3002-0235 EtherCAT Terminal of the basic series is designed for high-voltage measurement on batteries and generators and supports the measuring ranges ±60/360/600 and 1200 V. The measuring range is selected in the CoE, as are the other setting options such as the filter parameters. Irrespective of the signal configuration, all ELM modules have the same technological properties. The ELM3002-0235 with oversampling offers a maximum sampling rate of 50,000 samples per second. The terminal is equipped with 4 mm lab jacks.

ELM3002-0305 | EtherCAT Terminal, 2-channel analog input, voltage, ±60 mV…5 V, 24 bit, 50 ksps, electrically isolated, 4 mm socket New

ELM3002-0305 | EtherCAT Terminal, 2-channel analog input, voltage, ±60 mV…5 V, 24 bit, 50 ksps, electrically isolated, 4 mm socket

The ELM3002-0305 EtherCAT Terminal in the basic series is designed for low-voltage measurement in high-voltage systems (AC or DC), especially current measurement via shunt or single-cell measurement. It has an adjustable measuring range of ±60 mV to ±5 V per channel and electrical isolation between the channels. The measuring range is selected in the CoE, as are the other setting options such as the filter parameters. Regardless of the signal configuration, all ELM modules have the same technological properties, and the ELM3002-0305 with oversampling offers a maximum sampling rate of 50,000 samples per second and channel. The terminal is equipped with 4 mm laboratory sockets.

ELM3002-0405 | EtherCAT Terminal, 2-channel analog input, voltage, ±60 mV…5 V/±60 V…1200 V, 24 bit, 50 ksps, electrically isolated, 4 mm socket New

ELM3002-0405 | EtherCAT Terminal, 2-channel analog input, voltage, ±60 mV…5 V/±60 V…1200 V, 24 bit, 50 ksps, electrically isolated, 4 mm socket

The ELM3002-0405 EtherCAT Terminal combines the high-voltage measurement of the ELM3002-0205 and the low-voltage measurement of the ELM3002-0305 in a 2-channel terminal. This means that an EtherCAT Terminal can simultaneously measure the total voltage of a cell stack or generator, as well as its current via a shunt. The synchronous coupling of several terminals – for the purpose of measuring a 3-phase system, for example – is possible using distributed clocks.

ELM3344-0030 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 24 bit, high-precision, 1 ksps, externally calibrated New

ELM3344-0030 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 24 bit, high-precision, 1 ksps, externally calibrated

The 4- and 8-channel EtherCAT Terminals from the ELM334x economy series are designed for temperature measurement with thermocouples. All common thermocouple types are covered and, with a sampling rate of 1 ksps per channel, fast processes are also easy to record. The resolution is adjustable to 0.001°C. The channel properties can be adjusted individually for each channel via CoE. An exceptionally high measuring accuracy is achieved through the precise measurement of the internal cold junction.

ELM3344-0033 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 24 bit, high-precision, 1 ksps, Mini-TC universal, externally calibrated New

ELM3344-0033 | EtherCAT Terminal, 4-channel analog input, temperature, thermocouple, 24 bit, high-precision, 1 ksps, Mini-TC universal, externally calibrated

The 4- and 8-channel EtherCAT Terminals from the ELM334x economy series are designed for temperature measurement with thermocouples. All common thermocouple types are covered and, with a sampling rate of 1 ksps per channel, fast processes are also easy to record. The resolution is adjustable to 0.001°C. The channel properties can be adjusted individually for each channel via CoE. An exceptionally high measuring accuracy is achieved through the precise measurement of the internal cold junction.

ELM3348-0030 | EtherCAT Terminal, 8-channel analog input, temperature, thermocouple, 24 bit, high-precision, 1 ksps, externally calibrated New

ELM3348-0030 | EtherCAT Terminal, 8-channel analog input, temperature, thermocouple, 24 bit, high-precision, 1 ksps, externally calibrated

The 4- and 8-channel EtherCAT Terminals from the ELM334x economy series are designed for temperature measurement with thermocouples. All common thermocouple types are covered and, with a sampling rate of 1 ksps per channel, fast processes are also easy to record. The resolution is adjustable to 0.001°C. The channel properties can be adjusted individually for each channel via CoE. An exceptionally high measuring accuracy is achieved through the precise measurement of the internal cold junction.

ELM3348-0033 | EtherCAT Terminal, 8-channel analog input, temperature, thermocouple, 24 bit, high-precision, 1 ksps, Mini-TC universal, externally calibrated New

ELM3348-0033 | EtherCAT Terminal, 8-channel analog input, temperature, thermocouple, 24 bit, high-precision, 1 ksps, Mini-TC universal, externally calibrated

The 4- and 8-channel EtherCAT Terminals from the ELM334x economy series are designed for temperature measurement with thermocouples. All common thermocouple types are covered and, with a sampling rate of 1 ksps per channel, fast processes are also easy to record. The resolution is adjustable to 0.001°C. The channel properties can be adjusted individually for each channel via CoE. An exceptionally high measuring accuracy is achieved through the precise measurement of the internal cold junction.

EP1816-0703 | EtherCAT Box, 16-channel digital input, ID switch, 24 V DC, 10 µs, IP20 connector New

EP1816-0703 | EtherCAT Box, 16-channel digital input, ID switch, 24 V DC, 10 µs, IP20 connector

The EP1816-0703 EtherCAT Box with digital inputs acquires binary control signals from the process level and transfers them electrically isolated to the controller. The signal state is indicated by means of LEDs. The signal connection is established via spring-loaded connectors, optionally available in 1- and 3-pin versions. Thanks to the compact plug level, the EP1816-0703 can transfer 16 signals from the field via EtherCAT in a very small space.

EP2339-0703 | EtherCAT Box, 16-channel digital combi, ID switch, 24 V DC, 3 ms, 0.5 A, IP20 connector New

EP2339-0703 | EtherCAT Box, 16-channel digital combi, ID switch, 24 V DC, 3 ms, 0.5 A, IP20 connector

The EP2339-0703 EtherCAT Box has 16 digital channels, which can each be operated as an input or output. It is not necessary to configure whether a channel is to be used as an input or output; the input circuit is internally permanently connected to the output driver so that a set output is automatically displayed in the input process image.

EP3048-0002 | EtherCAT Box, 8-channel analog input, current, ±20 mA, 16 bit, single-ended, 2 ksps, M12 New

EP3048-0002 | EtherCAT Box, 8-channel analog input, current, ±20 mA, 16 bit, single-ended, 2 ksps, M12

The EP3048-0002 EtherCAT Box has 8 channels and processes 20 mA standard signals with 16-bit resolution and up to 2000 measured values per second. Each channel can be parameterized individually via the controller/TwinCAT; signals in the range of -20…+20 mA , 0…+20 mA and 4…+20 mA can be processed by each channel. The current inputs are designed as single-ended. With a technical measuring range of ±107 % of the nominal range, the module also supports commissioning with sensor values in the limit range and evaluation in accordance with NAMUR NE43. Two channels are connected via an M12 socket.

EP3754-0002 | EtherCAT Box, 4-channel analog input, multi-function, M12 New

EP3754-0002 | EtherCAT Box, 4-channel analog input, multi-function, M12

The EP3754-0002 EtherCAT Box has four analog multifunctional inputs, which can be extensively parameterized on an individual basis:

EP6222-0002 | EtherCAT Box, 2-channel communication interface + 2-channel digital input, IO-Link, master, Class A, M12 New

EP6222-0002 | EtherCAT Box, 2-channel communication interface + 2-channel digital input, IO-Link, master, Class A, M12

The EP6222-0002 IO-Link module enables connection of up to two IO-Link devices, e.g. actuators, sensors or combinations of both. In addition, the EP6222-0002 offers a further two digital inputs on the free pins of the M12 ports. A point-to-point connection is used between the box and the device. The EtherCAT Box is parameterized via the EtherCAT master. IO-Link is designed as an intelligent link between the fieldbus level and the sensor, wherein parameterization information can be exchanged bidirectionally via the IO-Link connection. The parameterization of the IO-Link devices with service data can be done from TwinCAT via ADS or very conveniently via the integrated IO-Link configuration tool. In the standard setting, the EP6222-0002 functions as a 2-channel input module, 24 V DC, which communicates with connected IO-Link devices, parameterizes them and, if necessary, changes their operating mode. Each IO-Link port can optionally also be used as a pure input or output. The slim design enables use even in confined spaces.

EP7402-0067 | EtherCAT Box, 2-channel motion interface, BLDC motor, 48 V DC, 3.5 A, M8, EtherCAT junction New

EP7402-0067 | EtherCAT Box, 2-channel motion interface, BLDC motor, 48 V DC, 3.5 A, M8, EtherCAT junction

The EP7402-0067 EtherCAT Box offers two outputs with integrated MDR controller for the direct connection of 48 V DC conveyor roller motors or other BLDC motors with max. 3.5 A. Eight additional digital inputs/outputs enable connection of e.g. photoelectric switches and communication between the box modules in operation without PLC.

EPP1098-0001 | EtherCAT P Box, 8-channel digital input, 24 V DC, 10 µs, ground switching, M8 New

EPP1098-0001 | EtherCAT P Box, 8-channel digital input, 24 V DC, 10 µs, ground switching, M8

The EPP1098-0001 EtherCAT P Box with digital inputs acquires the binary control signals from the process level and transmits them, in an electrically isolated form, to the controller. The state of the signals is indicated by light emitting diodes. The signals are connected via M8 screw type connectors.

EPP1816-0703 | EtherCAT Box, 16-channel digital input, ID switch, 24 V DC, 10 µs, IP20 connector New

EPP1816-0703 | EtherCAT Box, 16-channel digital input, ID switch, 24 V DC, 10 µs, IP20 connector

The EPP1816-0703 EtherCAT P Box with digital inputs acquires binary control signals from the process level and transfers them electrically isolated to the controller. The signal state is indicated by means of LEDs. The signal connection is established via spring-loaded connectors, optionally available in 1- and 3-pin versions. Thanks to the compact plug level, the EPP1816-0703 can transfer 16 signals from the field via EtherCAT in a very small space.

EPP2339-0703 | EtherCAT P Box, 16-channel digital combi, ID switch, 24 V DC, 3 ms, 0.5 A, IP20 connector New

EPP2339-0703 | EtherCAT P Box, 16-channel digital combi, ID switch, 24 V DC, 3 ms, 0.5 A, IP20 connector

The EPP2339-0703 EtherCAT P Box has 16 digital channels, each of which can be operated as input or output. It is not necessary to configure whether a channel is to be used as input or output. The input circuit is permanently connected to the output driver internally so that a set output is also automatically displayed in the input process image.

EPP3048-0002 | EtherCAT P Box, 8-channel analog input, current, ±20 mA, 16 bit, single-ended, 2 ksps, M12 New

EPP3048-0002 | EtherCAT P Box, 8-channel analog input, current, ±20 mA, 16 bit, single-ended, 2 ksps, M12

The EPP3048-0002 EtherCAT P Box has 8 channels and processes 20 mA standard signals with 16-bit resolution and up to 2000 measured values per second. Each channel can be parameterized individually via the controller/TwinCAT; signals in the range of -20…+20 mA , 0…+20 mA and 4…+20 mA can be processed by each channel. The current inputs are designed as single-ended. With a technical measuring range of ±107 % of the nominal range, the module also supports commissioning with sensor values in the limit range and evaluation in accordance with NAMUR NE43. Two channels are connected via an M12 socket.

EPP3754-0702 | EtherCAT P Box, 4-channel analog input, ID switch, multi-function, M12 New

EPP3754-0702 | EtherCAT P Box, 4-channel analog input, ID switch, multi-function, M12

The EPP3754-0702 EtherCAT P Box has four analog multi-functional inputs, which can be parameterized individually and extensively:

EPX2004-0022 | EtherCAT Box, 4-channel digital output, 24 V DC, 50 mA, M12, Ex i New

EPX2004-0022 | EtherCAT Box, 4-channel digital output, 24 V DC, 50 mA, M12, Ex i

The EPX2004-0022 EtherCAT Box enables direct connection of intrinsically safe actuators from zone 0/20 and 1/21 hazardous areas. The EPX2004-0022 supplies an output voltage of 24 V DC and a maximum output current of 50 mA per channel, the sum current is 200 mA. The signal state of the individual channels is indicated by an LED.

EPX3204-0022 | EtherCAT Box, 4-channel analog input, temperature, RTD (Pt100), 16 bit, M12, Ex i New

EPX3204-0022 | EtherCAT Box, 4-channel analog input, temperature, RTD (Pt100), 16 bit, M12, Ex i

The EPX3204-0022 EtherCAT Box enables direct connection of RTDs from zone 0/20 and 1/21 hazardous areas. The EPX3204-0022 circuit can operate sensors in 2-wire, 3-wire and 4-wire technology. Linearization takes place across the entire, freely selectable temperature range. By default, the terminal is set to Pt100 sensors in 4-wire technology. The EPX3204-0022 indicates signal state and sensor faults (e.g. wire break) by means of LEDs.

EPX3314-0022 | EtherCAT Box, 4-channel analog input, temperature, thermocouple, 16 bit, M12, Ex i New

EPX3314-0022 | EtherCAT Box, 4-channel analog input, temperature, thermocouple, 16 bit, M12, Ex i

The EPX3314-0022 EtherCAT Box allows direct connection of thermocouples from zone 0/20 and 1/21 hazardous areas. The EPX3314-0022 circuit can operate sensors in 2-wire technology. Linearization takes place across the entire, freely selectable temperature range. A wire break is signaled by error-LEDs. Cold junction compensation is performed by internal temperature measurement. With the EPX3314-0022, voltage measurement in the mV range is also possible.

EJ1321 | EtherCAT plug-in module, 1-port junction, EtherCAT P New

EJ1321 | EtherCAT plug-in module, 1-port junction, EtherCAT P

The EJ1321 1-port EtherCAT P junction offers the option of converting from an EtherCAT segment to EtherCAT P or extending an EtherCAT P network in line topology.

EJ5152 | EtherCAT plug-in module, 2-channel encoder interface, incremental, 24 V DC HTL, 100 kHz New

EJ5152 | EtherCAT plug-in module, 2-channel encoder interface, incremental, 24 V DC HTL, 100 kHz

The EJ5152 EtherCAT plug-in module is an interface for connecting two 24 V DC incremental encoders (24 V HTL) with A and B tracks via the signal distribution board. Alternatively, the EJ5152 can be used as an up or down counter. The encoder can be supplied with 24 V directly via the supply on the signal distribution board.

SCT4116-0025 | Ring-type current transformer, differential current type A, 25 A AC, size 1 New

SCT4116-0025 | Ring-type current transformer, differential current type A, 25 A AC, size 1

The SCT4xxx differential current transformers were designed for detecting differential currents (earth fault currents) type A. A differential current measurement can already detect very low error currents as well as various leakage currents. Continuous monitoring is necessary to be able to separate these from each other. This allows early detection of changes that may be indicative of degenerating insulation. The SCT4xxx differential current transformers thus enable condition-based maintenance and save operators the increased costs of previous blind maintenance intervals.

SCT4216-0025 | Ring-type current transformer, differential current type A, 25 A AC, size 2 New

SCT4216-0025 | Ring-type current transformer, differential current type A, 25 A AC, size 2

The SCT4xxx differential current transformers were designed for detecting differential currents (earth fault currents) type A. A differential current measurement can already detect very low error currents as well as various leakage currents. Continuous monitoring is necessary to be able to separate these from each other. This allows early detection of changes that may be indicative of degenerating insulation. The SCT4xxx differential current transformers thus enable condition-based maintenance and save operators the increased costs of previous blind maintenance intervals.

SCT4316-0025 | Ring-type current transformer, differential current type A, 25 A AC, size 3 New

SCT4316-0025 | Ring-type current transformer, differential current type A, 25 A AC, size 3

The SCT4xxx differential current transformers were designed for detecting differential currents (earth fault currents) type A. A differential current measurement can already detect very low error currents as well as various leakage currents. Continuous monitoring is necessary to be able to separate these from each other. This allows early detection of changes that may be indicative of degenerating insulation. The SCT4xxx differential current transformers thus enable condition-based maintenance and save operators the increased costs of previous blind maintenance intervals.

SCT4416-0025 | Ring-type current transformer, differential current type A, 25 A AC, size 4 New

SCT4416-0025 | Ring-type current transformer, differential current type A, 25 A AC, size 4

The SCT4xxx differential current transformers were designed for detecting differential currents (earth fault currents) type A. A differential current measurement can already detect very low error currents as well as various leakage currents. Continuous monitoring is necessary to be able to separate these from each other. This allows early detection of changes that may be indicative of degenerating insulation. The SCT4xxx differential current transformers thus enable condition-based maintenance and save operators the increased costs of previous blind maintenance intervals.

SCT4616-0018 | Split-core current transformer, differential current type A, 18 A AC, size 1 New

SCT4616-0018 | Split-core current transformer, differential current type A, 18 A AC, size 1

The SCT4xxx differential current transformers were designed for detecting differential currents (earth fault currents) type A. A differential current measurement can already detect very low error currents as well as various leakage currents. Continuous monitoring is necessary to be able to separate these from each other. This allows early detection of changes that may be indicative of degenerating insulation. The SCT4xxx differential current transformers thus enable condition-based maintenance and save operators the increased costs of previous blind maintenance intervals.

SCT4716-0018 | Split-core current transformer, differential current type A, 18 A AC, size 2 New

SCT4716-0018 | Split-core current transformer, differential current type A, 18 A AC, size 2

The SCT4xxx differential current transformers were designed for detecting differential currents (earth fault currents) type A. A differential current measurement can already detect very low error currents as well as various leakage currents. Continuous monitoring is necessary to be able to separate these from each other. This allows early detection of changes that may be indicative of degenerating insulation. The SCT4xxx differential current transformers thus enable condition-based maintenance and save operators the increased costs of previous blind maintenance intervals.

SCT4816-0018 | Split-core current transformer, differential current type A, 18 A AC, size 3 New

SCT4816-0018 | Split-core current transformer, differential current type A, 18 A AC, size 3

The SCT4xxx differential current transformers were designed for detecting differential currents (earth fault currents) type A. A differential current measurement can already detect very low error currents as well as various leakage currents. Continuous monitoring is necessary to be able to separate these from each other. This allows early detection of changes that may be indicative of degenerating insulation. The SCT4xxx differential current transformers thus enable condition-based maintenance and save operators the increased costs of previous blind maintenance intervals.

SCL6xxx | Low power split-core transformer New

SCL6xxx | Low power split-core transformer

The separable 3-phase measuring system SCL6xxx with RJ45 connection enables flexible retrofitting without splitting the primary conductors.

SVL1xxx | Low power voltage transformer New

SVL1xxx | Low power voltage transformer

The SVL1xxx measuring system with RJ45 connection enables 3-phase voltage measurement of the primary conductors.

AX1000 | Economy servo drives New

AX1000 | Economy servo drives

The AX1000 economy servo drive for implementing demanding and cost-sensitive drive tasks.

AF1000 | Economy variable frequency drive New

AF1000 | Economy variable frequency drive

The variable frequency drives in the AF1000 series are particularly suitable for performing basic drive tasks cost-effectively.

Beckhoff Smart System Diagnosis (B/SSD)

Beckhoff Smart System Diagnosis (B/SSD)

With B/SSD, it is possible to monitor the state of systems and servomotors in real time with minimal effort.

ASI8100 | Compact, integrated stepper motor drives

ASI8100 | Compact, integrated stepper motor drives

Stepper motors with an integrated stepper motor output stage for low-voltage control cabinet-free machinery concepts.

XTS EcoLine motor module

XTS EcoLine motor module

With the EcoLine motor modules, the modular XTS system makes intelligent product handling even more economical.

TwinCAT PLC++

TwinCAT PLC++

With TwinCAT PLC++, Beckhoff is delivering a new generation of PLC technology that accelerates both engineering and runtime.

TwinCAT CoAgent

TwinCAT CoAgent

TwinCAT CoAgent offers comprehensive, intelligent support and combines state-of-the-art generative AI models with custom-developed AI agents.

TwinCAT MC3

TwinCAT MC3

Beckhoff presents the latest generation of motion software solutions in TwinCAT MC3.

Linux®-based real-time control with TwinCAT

Linux®-based real-time control with TwinCAT

Linux® distribution from Beckhoff lays foundation for new type of runtime

TwinCAT Scope with table chart

TwinCAT Scope with table chart

Completely new chart type in the established TwinCAT Scope product

IEC 60870 code configurator for TF6500

IEC 60870 code configurator for TF6500

Automatic PLC code generation for protocols compliant with IEC 60870-5-10x

TE1700 | TwinCAT 3 CoAgent New

TE1700 | TwinCAT 3 CoAgent

TwinCAT 3 CoAgent is the intelligent AI assistant that provides efficient support for PLC development, I/O configuration, and human-machine interface creation. Requirements can be formulated in normal language and TwinCAT CoAgent suggests suitable code and configurations, taking existing project structures into account. Flexible mode selection enables custom support based on the task at hand. In addition, TwinCAT CoAgent offers direct access to the documentation in the Beckhoff Information System and provides context-related recommendations for accelerated high-quality project implementation.

TE3510 | TwinCAT 3 Analytics Vision New

TE3510 | TwinCAT 3 Analytics Vision

TwinCAT 3 Analytics Vision offers the option of configuring and testing vision algorithms in a simple graphical representation for an application. No programming skills are required. PLC code based on TF7xxx vision products and an HTML-based dashboard can be generated automatically from the created configuration at the touch of a button. The generated code can be integrated into the machine control system and executed locally. Alternatively, the code can be loaded onto a remote device and image processing can be carried out there.

TE3511 | TwinCAT 3 Analytics Energy New

TE3511 | TwinCAT 3 Analytics Energy

TwinCAT 3 Analytics Energy offers the option of configuring and testing algorithms for evaluating electrical energy systems in a simple graphical display for an application. No programming skills are required. PLC code based on the TF3650 and TF83xx products and an HTML-based dashboard can be generated automatically from the created configuration at the touch of a button. The generated code can be used to continuously monitor RMS values for current and voltage, frequencies, harmonics, and other characteristic values to assess the grid quality. A particular advantage is that the analysis can also be linked directly to an I/O configuration so that the user can only use a TwinCAT project if required.

TE3512 | TwinCAT 3 Analytics Condition Monitoring New

TE3512 | TwinCAT 3 Analytics Condition Monitoring

TwinCAT 3 Analytics Condition Monitoring offers the option of configuring and testing algorithms for evaluating mechanical and electrical components in a simple graphical display for an application. No programming skills are required. PLC code based on the TF3600 Condition Monitoring library and an HTML-based dashboard can be generated automatically from the created configuration at the touch of a button. The generated code can be used to continuously monitor the components of a machine. A particular advantage is that the analysis can also be linked directly to an I/O configuration so that the user can only use a TwinCAT project if required.

TF1200 | TwinCAT 3 UI Client New

TF1200 | TwinCAT 3 UI Client

The TwinCAT 3 UI Client can display web applications such as the TwinCAT HMI or the Beckhoff Device Manager. No additional browser is required on the client system. The TwinCAT 3 UI Client can be operated as a desktop application or in kiosk mode.

TF5262 | TwinCAT 3 CNC Online Adaption New

TF5262 | TwinCAT 3 CNC Online Adaption

TwinCAT 3 CNC Online Adaption allows customer-specific interpolation functions to be implemented in C++ and integrated into the TwinCAT CNC real-time stack via TcCom interfaces. Three different functions are currently available for influencing tool radius compensation (TRC), dynamic contour control (DCC), and geometric feed adjustment (GFA).

TF5263 | TwinCAT 3 CNC Extended Interpolation New

TF5263 | TwinCAT 3 CNC Extended Interpolation

TwinCAT 3 CNC Extended Interpolation allows two independent interpolation paths to be programmed within a CNC channel (two-path programming) and provides functions for synchronization and compensation of the paths.

TF5264 | TwinCAT 3 CNC Conveyor Tracking New

TF5264 | TwinCAT 3 CNC Conveyor Tracking

TwinCAT 3 CNC Conveyor Tracking enables a machine to be synchronized with workpieces on a conveyor system. These moving workpieces or parts can be manipulated or processed.

TF5291 | TwinCAT 3 CNC AM Plus New

TF5291 | TwinCAT 3 CNC AM Plus

TwinCAT 3 CNC AM Plus extends TwinCAT CNC with functions for predictive control for external processes, as is usual in additive manufacturing. To this end, it provides a PLC interface that can be used to determine future contour elements and their parameters. This function also includes an ADS interface for querying the dynamic values of individual axes at any point in time in the future.

TF5292 | TwinCAT 3 CNC EDM Plus New

TF5292 | TwinCAT 3 CNC EDM Plus

TwinCAT 3 CNC EDM Plus unites the functions from TF5262, TF5263, and TF5291 in one package and is thus the perfect basis for PC-based control for complex wire-erosion machines and die-sinking machines. It also includes technology-specific functions, such as optimized retraction strategies for sink electrodes or compensation mechanisms that take wire wear into account.

TF8330 | TwinCAT 3 Power Collector New

TF8330 | TwinCAT 3 Power Collector

TwinCAT 3 Power Collector provides software modules for programming applications for power measurement. These modules offer a standardized interface for all terminals in the EL34xx series. Parameters such as transformer ratio and frequency range can be configured automatically. Interfaces for advanced transmission protocols such as MQTT, HTTP REST, and OPC UA have already been implemented. Telecontrol protocols such as IEC 61850 and IEC 60870 are also available.

TF8350 | TwinCAT 3 Power Technologies New

TF8350 | TwinCAT 3 Power Technologies

TwinCAT 3 Power Technologies provides software modules for programming in-depth diagnostics in electrical power measurement based on the EL37x3. In addition, the same standardized interface as the one in TF8330 TwinCAT 3 Power Collector is available. Real-time optimized calculations of the effective values, frequency, harmonics, distortions etc. are delivered continuously in a 1 ms cycle. Advanced frequency determination methods and an instant Clarke/Park transform are included.

TF8360 | TwinCAT 3 Power Control New

TF8360 | TwinCAT 3 Power Control

TwinCAT 3 Power Control provides software blocks for implementing a power plant controller. This is required for all power-generating systems in order to meet the grid requirements, in accordance with the standards of the individual European countries, e.g. VDE-AR-N 4110 and VDE-AR-N 4120 in Germany.