
The EL6685 serves as a high-precision reference clock for the distributed clocks system. For applications with the highest demands on time measurement, the built-in oscillator significantly increases the basic accuracy of the timer.
Product status:
product announcement | estimated market release 2nd quarter 2025
Product information
Technical data | EL6685 |
---|---|
Technology | reference oscillator |
Specification | basic oscillator accuracy ±5 ppm |
Distributed clocks | yes |
Current consumption power contacts | typ. 50 mA |
Weight | approx. 50 g |
Operating temperature | 0…55°C |
Storage temperature | -25…+85°C |
Relative humidity | 95%, no condensation |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2/EN 61000-6-4 |
Protect. rating/installation pos. | IP20/variable |
Approvals/markings | CE |
Housing data | EL-12-8pin |
---|---|
Design form | compact terminal housing with signal LEDs |
Material | polycarbonate |
Dimensions (W x H x D) | 12 mm x 100 mm x 68 mm |
Installation | on 35 mm DIN rail, conforming to EN 60715 with lock |
Side by side mounting by means of | double slot and key connection |
Marking | labeling of the BZxxxx series |
Current load power contacts | Imax: 10 A |
*s: solid wire; st: stranded wire; f: with ferrule
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use