![C9900-E2xx | Slotbox for extending Industrial PCs with two plug-in card slots (service phase)](https://multimedia.beckhoff.com/media/c9900-e2xx__web_main2_preview.png)
The slotbox makes PCI Express and PCI slots available outside the Industrial PC as well. The PCI Express bus is fed via a plug connector and cable to a slotbox located up to 7 m away. Users can use the installation space in the control cabinet flexibly and locate further plug-in cards locally.
Both PCI and PCI Express card slots are available by using different versions of the slotbox. The slotbox is made of sturdy aluminum and ideal for use in industrial environments.
Product status:
service phase | Possibly with other technical features or equipment in case of a service order or repair
Product information
Technical data | C9900-E249 | C9900-E250 | C9900-E251 |
---|---|---|---|
Type | Slotbox for extending Industrial PCs with two plug-in card slots | ||
Housing | fanless aluminum housing for control cabinet installation | ||
Interfaces | PCIe x1 input for connection with an Industrial PC with PCIe module C9900-E236 or -E239 | ||
Free slots | 2 slots for up to 190 mm long plug-in cards | ||
Slots | 1 PCI and 1 PCIe x1 slot | 2 PCIe x1 slots | 2 PCI slots |
Max. distance | 7 m between Industrial PC and slotbox | ||
Power supply unit | 24 V DC power supply | ||
Dimensions (W x H x D) | 94 mm x 222 mm x 132 mm, without mounting plate | ||
Weight | 1.7 kg without plug-in cards | ||
Operating temperature | 0…+55 °C | ||
Protection rating | IP20 | ||
Additional information | all connectors on the top |
Accessories | |
---|---|
C9900-E236 | PCIe modules with external PCIe x1 connector for C5210, CP62xx or C65xx with PCIe module slot |
C9900-E239 | PCIe modules with external PCIe x1 connector for C6930 |
C9900-K502 | connecting cable PCIe x1 external, 3 m |
C9900-K503 | connecting cable PCIe x1 external, 5 m |
C9900-K504 | connecting cable PCIe x1 external, 7 m |
Loading content ...
© Beckhoff Automation 2024 - Terms of Use