TwinSAFE | Open and scalable safety technology
The new generation of safety controllers from Beckhoff provide consistent modularity and scalability.
More about this video
EL1918 | EtherCAT Terminal, 8-channel digital input, 24 V DC, TwinSAFE, TwinSAFE Logic
The EL1918 TwinSAFE component is a digital input terminal for sensors with potential-free contacts for 24 V DC. The EtherCAT terminal has eight fail-safe inputs, which are transmitted via FSoE to a TwinSAFE Logic-capable component.
EL2911 | EtherCAT Terminal, 4-channel digital input + 1-channel digital output, 24 V DC, 10 A, TwinSAFE, TwinSAFE Logic
The EL2911 TwinSAFE component is a potential supply terminal and enables the setup of TwinSAFE groups with a safe power supply (24 V DC, up to 10 A). If the TwinSAFE terminal detects an error, it switches to the safe state (fail-safe). Safe potential groups can be created within a terminal segment using the EL2911. Thus, interference-free standard terminals can be safely switched off and integrated into the safety application. In addition, the EL2911 has four safe inputs. The safety-relevant data are exchanged via FSoE with a TwinSAFE Logic-capable component.
EL2912 | EtherCAT Terminal, 2-channel digital output, 24 V DC, 2 A, TwinSAFE, TwinSAFE Logic
The EL2912 TwinSAFE component is a digital output terminal. It has two fail-safe outputs with up to 2 A. The outputs are controlled by a TwinSAFE Logic-capable component via FSoE.
EP1918-0002 | EtherCAT Box, 8-channel digital input, 24 V DC, M12, TwinSAFE, TwinSAFE Logic
The EP1918-0002 TwinSAFE component is a digital EtherCAT Box for sensors with potential-free contacts for 24 V DC. It has eight fail-safe inputs. The signals are transmitted via FSoE to a TwinSAFE Logic-capable component and can be used there to evaluate them in terms of safety.
EP1957-0022 | EtherCAT Box, 8-channel digital input + 4-channel digital output, 24 V DC, 0.5 A, M12, TwinSAFE, TwinSAFE Logic
The EP1957-0022 TwinSAFE component provides safe digital outputs in a module with IP67 protection (four outputs for 24 V DC actuators up to 0.5 A). It also has eight fail-safe inputs for sensors with potential-free contacts for 24 V DC. The signals are connected via M12 screw connectors. The sensors are powered by the load voltage UP.
Woodworking machines
PC-based control from Beckhoff provides a competitive edge in the woodworking industry by optimizing transport and handling along with edge, CNC and surface processing.
Plastics machines
PC-based control from Beckhoff offers integrated control systems for all manufacturing processes in the plastics industry.
Packaging machines
PC-based control significantly increases the productivity and flexibility of packaging machines and lowers the consumption of resources.
Sheet metal working
High performance built-in: PC-based control from Beckhoff for all control and drive applications in sheet metal working
Machine tools
Scalability and high performance: The integrated software CNC solution from Beckhoff increases the productivity of machine tools.
Handling and assembly technology
PC-based control technology from Beckhoff optimizes the entire process chain: from handling, production, and assembly to testing, control, and management.
Transport und Logistik
Scalable with high performance: PC-based control for control and drive technology tasks in warehouse and distribution logistics.
Tire and rubber industry
Leading the way in the rubber and tire industry: PC-based control technology from Beckhoff optimizes the production process.