FoodJet relies on PC-based control technology from Beckhoff to open and close the nozzles in its MDL food printers at lightning speed. The machine builder’s customers can use it to portion and deposit toppings with maximum precision, whether they’re coating pizza dough with a perfect layer of tomato sauce on a moving conveyor belt or applying garlic paste to a pita.
More about this video
CX2040 | Basic CPU module (service phase)
The CX2040 has a 2.1 GHz Intel® Core™ i7 quad-core CPU. Due to its high power the CPU is equipped with a fan with ball bearings and speed monitoring. In addition to the CPU and chipset the CX2040 also contains the main memory with 4 GB RAM as standard. The controller boots from the CFast flash memory card.
Applications
You can find our applications and references for the packaging industry here.