VIP2000 | Panel illumination
VIP2000 | Panel illumination |
||||
Light color | ||||
OGB-IR850 | OGB-IR850 | |||
Light emitting surface (W x H) | ||||
100 x 100 mm |
VIP2000-1010 wide beam, 90° |
VIP2010-1010 narrow beam, 50° |
||
150 x 150 mm |
VIP2000-1515 wide beam, 90° |
VIP2010-1515 narrow beam, 50° |
||
200 x 200 mm |
VIP2000-2020 wide beam, 90° |
VIP2010-2020 narrow beam, 50° |
||
250 x 250 mm |
VIP2000-2525 wide beam, 90° |
VIP2010-2525 narrow beam, 50° |
||
300 x 300 mm |
VIP2000-3030 wide beam, 90° |
VIP2010-3030 narrow beam, 50° |
specified values for the product: light distribution, beam angle