VIB2000 | Bar light
VIB2000 | Bar light |
||||
Lichtfarbe | ||||
OGB-IR850 | OGB-IR850 | |||
Light emitting surface (W x H) | ||||
150 x 50 mm |
VIB2000-0155 wide beam, 90° |
VIB2010-0155 narrow beam, 50° |
||
200 x 50 mm |
VIB2000-0205 wide beam, 90° |
VIB2010-0205 narrow beam, 50° |
||
250 x 50 mm |
VIB2000-0255 wide beam, 90° |
VIB2010-0255 narrow beam, 50° |
||
300 x 50 mm |
VIB2000-0305 wide beam, 90° |
VIB2010-0305 narrow beam, 50° |
||
400 x 50 mm |
VIB2000-0405 wide beam, 90° |
VIB2010-0405 narrow beam, 50° |
||
500 x 50 mm |
VIB2000-0505 wide beam, 90° |
VIB2010-0505 narrow beam, 50° |
||
600 x 50 mm |
VIB2000-0605 wide beam, 90° |
VIB2010-0605 narrow beam, 50° |
||
800 x 50 mm |
VIB2000-0805 wide beam, 90° |
VIB2010-0805 narrow beam, 50° |
||
1000 x 50 mm |
VIB2000-1005 wide beam, 90° |
VIB2010-1005 narrow beam, 50° |
specified values for the product: light distribution, beam angle