AtsietiPataisytiUždaryti

Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

ZX2100-0000 | Cover cap

ZX2100-0000 | Cover cap

ZX2100-0000 | Cover cap

ZX2100-0000 | Cover cap

ZX2100-0000 | Cover cap

ZX2100-0000 | Cover cap

ZX2100-0000 | Cover cap

Cover caps for transition between motor modules with and without NCT functionality.

The motor modules with integrated NCT functionality are fully compatible with the XTS standard construction kit. Due to the hardware integrated in the NCT module, this module is wider than the standard module. When NCT and standard modules are combined, this cap covers the protruding, wider part of the NCT module and thus protects it from external influences.

The cover caps are supplied as a right/left set and screwed to the motor module.

Product status:

regular delivery

Product information

Ordering information
ZX2100-0000cover caps for transition between motor modules with and without NCT functionality

Loading content ...

© Beckhoff Automation 2025 - Terms of Use