AtsietiPataisytiUždaryti

Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

ep8601-0022-el8601-84111-news-stage

Nov 8, 2022

The compact EL8601-8411 multi-I/O interface

12-mm EtherCAT Terminal for up to twelve signal interfaces and nine signal types

Beckhoff’s new EL8601-8411 EtherCAT Terminal offers maximum flexibility in a compact design as a 12-channel multi-interface which is only 12 mm wide. It is therefore particularly suitable for applications where only a few complex signals are required as well as in special-purpose machine building, where its highly flexible signal configuration enables minimized storage.

The EL8601-8411 EtherCAT Terminal offers a combination of up to 12 signal interfaces (8 x DI, 2 x DO, 1 x AI, 1 x AO) and up to nine different signal types. Thanks to the large number of configurable combinations, it offers a compact solution for applications where only a few complex signals are required – for example, as an ideal complement to the CX7000 Embedded PC.

In addition to the digital inputs and outputs, one analog input and output each can be configured as a current or voltage signal. The digital inputs with configurable filter times can also be used for 24 V HTL encoders with A/B track incl. latch and gate function or as an up/down counter with a counting frequency of up to 100 kHz. Two of the digital outputs can be used as a PWM signal that can be modulated in both pulse width and frequency in a range of 20 Hz to 25 kHz. This allows the EL8601-8411 to be used in an extremely flexible manner, e.g., in digital/analog, counter/PWM/analog, or encoder/PWM/analog configuration.

A multi-interface with a high protection rating

This EtherCAT Terminal comes with a high protection rating (IP65/66/67) and can thus be fitted to the machine directly: measuring 60 mm x 126 mm x 26.5 mm, the EP8601-0022 EtherCAT Box is also a compact solution for a wide variety of EtherCAT-controllable units.

EL8601 multi-I/O interface: Product news from SPS 2022

Further information