AtsietiPataisytiUždaryti

Biuras Kaune
Beckhoff Automation OÛ

Karaliaus Mindaugo ave. 38
44307 Kaune, Lietuva

+370 605 42400
info@beckhoff.lt
www.beckhoff.com/lt-lt/

Apr 22, 2024

AI in automation technology

This video showcases the opportunities AI offers for automation and how Beckhoff leverages these for control and engineering functions with TwinCAT Chat and TwinCAT Machine Learning Creator.

More about this video

Machine Learning

Machine Learning

Beckhoff offers a machine learning (ML) solution that is seamlessly integrated into TwinCAT 3.

TE3850 | TwinCAT 3 Machine Learning Creator

TE3850 | TwinCAT 3 Machine Learning Creator

The TwinCAT 3 Machine Learning Creator automatically creates AI models based on data sets. These AI models can be optimized in terms of their accuracy and latency to ensure they run efficiently on Beckhoff Industrial PCs with TwinCAT products. The generated models can also still be used as standardized ONNX models beyond the Beckhoff product range. For use with TwinCAT products, a PLCopen XML with IEC 61131-3 code is created in addition to the ONNX file, which describes the complete AI pipeline and can be imported seamlessly into TwinCAT.

TF3810 | TwinCAT 3 Neural Network Inference Engine

TF3810 | TwinCAT 3 Neural Network Inference Engine

The TF3810 TwinCAT 3 Function is a high-performance execution module (inference engine) for trained neural networks.

TF3820 | TwinCAT 3 Machine Learning Server

TF3820 | TwinCAT 3 Machine Learning Server

The TF3820 TwinCAT 3 Machine Learning Server is a high-performance service for executing trained AI models with the option of using hardware accelerators.

TF3800 | TwinCAT 3 Machine Learning Inference Engine

TF3800 | TwinCAT 3 Machine Learning Inference Engine

The TF3800 TwinCAT 3 Function is a high-performance execution module (inference engine) for trained, conventional machine learning algorithms.

TF3830 | TwinCAT 3 Machine Learning Server Client

TF3830 | TwinCAT 3 Machine Learning Server Client

The TwinCAT 3 Machine Learning Server includes a connection to a local client as standard (local TwinCAT runtime). If (possibly further) TwinCAT runtimes need remote access to a TwinCAT 3 Machine Learning Server, these runtimes must each be equipped with a license for the TF3830 TwinCAT 3 Machine Learning Client.

TF3810 | TwinCAT 3 Neural Network Inference Engine

TF3810 | TwinCAT 3 Neural Network Inference Engine

The TF3810 TwinCAT 3 Function is a high-performance execution module (inference engine) for trained neural networks.

TF7800 | TwinCAT 3 Vision Machine Learning

TF7800 | TwinCAT 3 Vision Machine Learning

TwinCAT 3 Vision Machine Learning provides an integrated machine learning (ML) solution for vision-specific use cases. Both the training and the implementation of the machine learning models take place in real time, and they even help machines to learn sophisticated data analyses automatically. This can be used to replace complex, manually created program constructs.

C6043 | Ultra-compact Industrial PC with NVIDIA® GPU

C6043 | Ultra-compact Industrial PC with NVIDIA® GPU

The C6043 extends the series of ultra-compact industrial PCs to include a high-performance device with a built-in slot for powerful graphics cards. With the latest Intel® Core™ processors and highly parallelizing NVIDIA® graphics processors, the PC becomes the perfect central control unit for ultra-sophisticated applications. These include applications with high demands on 3D graphics or deeply integrated Vision and AI program blocks with minimal cycle times. The Beckhoff TwinCAT 3 control software is capable of mapping this as a fully integrated solution – without any additional software or interfaces. With the additional freely assignable PCIe compact module slot, the C6043 can be flexibly expanded with supplementary functions.

C6043-0090 | Ultra-compact Industrial PC with NVIDIA® GPU

C6043-0090 | Ultra-compact Industrial PC with NVIDIA® GPU