분리고정닫기

본사 대한민국
Beckhoff Automation Co., Ltd.

대륭테크노타운 3차 12층
가산디지털2로 115
08505 금천구, 서울특별시, 대한민국

+82 2 2107-3242
info-kr@beckhoff.com
www.beckhoff.com/ko-kr/

TSxxxx | TwinCAT 2 Supplements

The supplement products enable the basic TwinCAT packages to be customized with additional functions.

Your selection:
    • TS1500 | TwinCAT Valve Diagram Editor

      TS1500 | TwinCAT Valve Diagram Editor

      Description:
      graphical tool for designing the characteristic curve of a hydraulic valve
    • TS1510 | TwinCAT Cam Design Tool

      TS1510 | TwinCAT Cam Design Tool

      Description:
      graphical development tool for cams
    • TS1800 | TwinCAT PLC HMI

      TS1800 | TwinCAT PLC HMI

      Description:
      license for using the TwinCAT PLC HMI
    • TS1810 | TwinCAT PLC HMI Web

      TS1810 | TwinCAT PLC HMI Web

      Description:
      license for using the TwinCAT PLC HMI Web
    • TS3300 | TwinCAT Scope 2

      TS3300 | TwinCAT Scope 2

      Description:
      license for using the TwinCAT Scope 2
    • TS3900 | TwinCAT Solar Position Algorithm

      TS3900 | TwinCAT Solar Position Algorithm

      Description:
      license for using the PLC library TwinCAT Solar Position Algorithm
    • TS4100 | TwinCAT PLC Controller Toolbox

      TS4100 | TwinCAT PLC Controller Toolbox

      Description:
      license for using the PLC library TwinCAT Controller Toolbox
    • TS4110 | TwinCAT PLC Temperature Controller

      TS4110 | TwinCAT PLC Temperature Controller

      Description:
      IEC 61131-3 software library for TwinCAT PLC for temperature control
    • TS5050 | TwinCAT NC Camming

      TS5050 | TwinCAT NC Camming

      Description:
      IEC 61131-3 software library for TwinCAT PLC, implements camshaft functions (table coupling)
    • TS5055 | TwinCAT NC Flying Saw

      TS5055 | TwinCAT NC Flying Saw

      Description:
      IEC 61131-3 software library for TwinCAT, realizes a “flying saw”
    • TS5060 | TwinCAT NC FIFO Axes

      TS5060 | TwinCAT NC FIFO Axes

      Description:
      IEC 61131-3 software library for TwinCAT, permits a specified FIFO set value generation
    • TS5065 | TwinCAT PLC Motion Control XFC

      TS5065 | TwinCAT PLC Motion Control XFC

      Description:
      license for using the PLC library TwinCAT PLC Motion Control XFC
    • TS511x | TwinCAT Kinematic Transformation

      TS511x | TwinCAT Kinematic Transformation

      Description:
      license for using the TwinCAT PLC library for the realization of different kinematic transformations for TwinCAT PTP or TwinCAT NC I
    • TS5210 | TwinCAT CNC E

      TS5210 | TwinCAT CNC E

      Description:
      license for using the CNC path control software based on TwinCAT PLC or TwinCAT NC PTP
    • TS5220 | TwinCAT CNC Axes Pack

      TS5220 | TwinCAT CNC Axes Pack

      Description:
      expansion to a total of 64 axes/controlled spindles, of which a maximum of 32 can be path axes and a maximum of 12 can be controlled spindles
    • TS5230 | TwinCAT CNC Channel Pack

      TS5230 | TwinCAT CNC Channel Pack

      Description:
      1 further CNC channel, expandable to a maximum of 12 channels, channel synchronization, axis transfer between channels
    • TS5240 | TwinCAT CNC Transformation

      TS5240 | TwinCAT CNC Transformation

      Description:
      transformation functionality (5-axis functionality), kinematics selection from kinematics library, RTCP function, TLC function, definition of various coordinate systems, linking/transition of coordinate systems
    • TS5250 | TwinCAT CNC HSC

      TS5250 | TwinCAT CNC HSC

      Description:
      velocity and acceleration control across blocks for optimum utilization of axis dynamics for higher path velocities, maximum surface quality through smoothed dynamics, control of specified contour tolerances
    • TS5260 | TwinCAT CNC Spline Interpolation

      TS5260 | TwinCAT CNC Spline Interpolation

      Description:
      path programming via splines with programmable spline type, Akima spline, B-spline
    • TS5270 | TwinCAT CNC Virtual NCK Basis

      TS5270 | TwinCAT CNC Virtual NCK Basis

      Description:
      virtual TwinCAT CNC for simulation in a Windows environment
    • TS5271 | TwinCAT CNC Virtual NCK Options

      TS5271 | TwinCAT CNC Virtual NCK Options

      Description:
      virtual TwinCAT CNC for simulation in a Windows environment
    • TS5800 | TwinCAT Digital Cam Server

      TS5800 | TwinCAT Digital Cam Server

      Description:
      license for using the TwinCAT Digital Cam Server
    • TS5810 | TwinCAT PLC Hydraulic Positioning

      TS5810 | TwinCAT PLC Hydraulic Positioning

      Description:
      IEC 61131-3 software library for TwinCAT PLC for controlling hydraulic axes
    • TS6100 | TwinCAT OPC UA Server

      TS6100 | TwinCAT OPC UA Server

      Description:
      access to TwinCAT in accordance with OPC UA with UA server (DA/HA/AC) and UA client (DA)
    • TS622x | TwinCAT EtherCAT Redundancy

      TS622x | TwinCAT EtherCAT Redundancy

      Description:
      license for extending the TwinCAT EtherCAT master with cable redundancy capability