C6025: Fanless ultra-compact Industrial PC
The new C6025 IPC is an ideal choice for demanding control applications where green, sustainable IT is also a requirement.
More about this video
C6xxx | Control cabinet Industrial PCs
The C66xx Industrial PC series, which is based on ATX standards, offers maximum flexibility with a wide range of PCI and PCIe slots.
C6025 | Fanless ultra-compact Industrial PC
The C6025 ultra-compact Industrial PC is designed as a fanless device and offers the high Intel® Core™ i computing power despite its small dimensions of 82 x 127 x 50 mm. The Intel® Core™ i U processors with up to four processor cores form the basis for this, because despite their Core™ i properties their power consumption is much lower compared with the other processors from the series.
Photovoltaics
PC-based control technology from Beckhoff makes it possible to significantly reduce the production costs of wafers, solar cells and modules.
Entertainment industry
Ultimate guest experience: PC-based control for the entertainment industry
AV and media technology
PC-based control for media and control technology: combined on a single platform
Woodworking machines
PC-based control from Beckhoff provides a competitive edge in the woodworking industry by optimizing transport and handling along with edge, CNC and surface processing.
Window production machines
PC-based control solutions from Beckhoff increase the efficiency and performance of window production machines and also simplify engineering.
Building automation
PC-based control from Beckhoff integrates all building automation functions on one control platform.
Plastics machines
PC-based control from Beckhoff offers integrated control systems for all manufacturing processes in the plastics industry.