The powerful C6043 ultra-compact Industrial PC is equipped with 24 processor cores and has a slot for external graphics cards (GPUs). This makes it the ideal hardware foundation for computationally intensive applications, particularly in the artificial intelligence field. You can see more innovations from the ultra-compact industrial PC sector in this video.
More about this video
TwinCAT Core Boost
Enormous leap in performance thanks to processor cores in turbo mode - TwinCAT Core Boost for greater computing performance in real time
C6043 | Ultra-compact Industrial PC
The C6043 extends the series of ultra-compact industrial PCs to include a high-performance device with a built-in slot for powerful graphics cards. With the latest Intel® Core™ processors and highly parallelizing NVIDIA graphics processors, the PC becomes the perfect central control unit for ultra-sophisticated applications. These include applications with high demands on 3D graphics or deeply integrated Vision and AI program blocks with minimal cycle times. The Beckhoff TwinCAT 3 control software is capable of mapping this as a fully integrated solution – without any additional software or interfaces. With the additional freely assignable PCIe compact module slot, the C6043 can be flexibly expanded with supplementary functions.