A further highlight at EuroBlech 2018 was a live demonstration of a drive application: dynamic movement of a servo-hydraulic hybrid axis with high precision.
More about this video
TF5810 | TwinCAT 3 Hydraulic Positioning
The TwinCAT Hydraulic Positioning is a PLC library for controlling hydraulic axes. It is manufacturer-independent and replaces external controllers. The most diverse applications and different axis control concepts are supported. The number of axes depends only on the performance of the PC.
Sheet metal working
High performance built-in: PC-based control from Beckhoff for all control and drive applications in sheet metal working