TwinCAT 3 CNC Realtime Cycles offers the possibility of running instructions concurrently in the real time of the CNC control. This makes it possible to react to events in the NC program sequence without having to explicitly program the corresponding reaction in the NC program. This includes spindle control, traversing of axes, output of M functions and running of # commands.
Product status:
regular delivery
Product information
Technical data | TF5261 |
---|---|
Required license | TC1270, TC1275 |
Operating system | Windows 7, Windows 10, TwinCAT/BSD |
CPU architecture | x86, x64 |
Ordering information | |
---|---|
TF5261-0v50 | TwinCAT 3 CNC Realtime Cycles, platform level 50 (Performance Plus) |
TF5261-0v60 | TwinCAT 3 CNC Realtime Cycles, platform level 60 (Mid Performance) |
TF5261-0v70 | TwinCAT 3 CNC Realtime Cycles, platform level 70 (High Performance) |
TF5261-0v80 | TwinCAT 3 CNC Realtime Cycles, platform level 80 (Very High Performance) |
TF5261-0v81 | TwinCAT 3 CNC Realtime Cycles, platform level 81 (Very High Performance) |
TF5261-0v82 | TwinCAT 3 CNC Realtime Cycles, platform level 82 (Very High Performance) |
TF5261-0v83 | TwinCAT 3 CNC Realtime Cycles, platform level 83 (Very High Performance) |
TF5261-0v84 | TwinCAT 3 CNC Realtime Cycles, platform level 84 (Very High Performance) |
TF5261-0v90 | TwinCAT 3 CNC Realtime Cycles, platform level 90 (Other) |
TF5261-0v91 | TwinCAT 3 CNC Realtime Cycles, platform level 91 (Other 5…8 Cores) |
TF5261-0v92 | TwinCAT 3 CNC Realtime Cycles, platform level 92 (Other 9…16 Cores) |
TF5261-0v93 | TwinCAT 3 CNC Realtime Cycles, platform level 93 (Other 17…32 Cores) |
TF5261-0v94 | TwinCAT 3 CNC Realtime Cycles, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use