Nov 15, 2023

AL8000 and AL8100 linear motors with One Cable Technology

The AL8000 and AL8100 linear motor series now offer integrated position detection thanks to the addition of a feedback system. This makes the entire process of integrating the motor into the machine much easier, as users no longer have to mount the scanning head themselves. We showcase the advantages of Beckhoff One Cable Technology (OCT) for the AL8000 and AL8100 linear motors in this video.

More about this video

AL8021 | Linear servomotor, 120 N (Fmax), convection

AL8021 | Linear servomotor, 120 N (Fmax), convection

The AL8021 linear servomotor is suitable for highly dynamic, powerful linear axes with a pole pair distance of 24 mm. The optimized product design and the modular coil concept provide maximum force density in the smallest installation space. The overall length of the primary part is 93 mm. The AL8021 reaches a maximum speed of 12 m/s at a peak force Fmax of 120 N. Cooling is by convection.

AL8021-0Eyz-0000 | Linear servomotor, 120 N (Fmax), convection

AL8021-0Eyz-0000 | Linear servomotor, 120 N (Fmax), convection

AL8022 | Linear servomotor, 240 N (Fmax), convection

AL8022 | Linear servomotor, 240 N (Fmax), convection

The AL8022 linear servomotor is suitable for highly dynamic and powerful linear axes with a pole pair distance of 24 mm. The optimized product design and the modular coil concept enable maximum force density in the smallest mounting space. The length of the primary part is 143 mm. The AL8022 attains a maximum velocity of 12 m/s with a peak force Fmax of 240 N. Cooling is by convection.

AL8022-0Eyz-0000 | Linear servomotor, 240 N (Fmax), convection

AL8022-0Eyz-0000 | Linear servomotor, 240 N (Fmax), convection

AL8024 | Linear servomotor, 480 N (Fmax), convection

AL8024 | Linear servomotor, 480 N (Fmax), convection

The AL8024 linear servomotor is suitable for highly dynamic and powerful linear axes with a pole pair distance of 24 mm. The optimized product design and the modular coil concept enable maximum force density in the smallest mounting space. The length of the primary part is 239 mm. The AL8024 attains a maximum velocity of 12 m/s with a peak force Fmax of 480 N. Cooling is by convection.

AL8024-0Gyz-0000 | Linear servomotor, 480 N (Fmax), convection

AL8024-0Gyz-0000 | Linear servomotor, 480 N (Fmax), convection

AL8026 | Linear servomotor, 720 N (Fmax), convection

AL8026 | Linear servomotor, 720 N (Fmax), convection

The AL8026 linear servomotor is suitable for highly dynamic and powerful linear axes with a pole pair distance of 24 mm. The optimized product design and the modular coil concept enable maximum force density in the smallest mounting space. The length of the primary part is 335 mm. The AL8026 attains a maximum velocity of 10 m/s with a peak force Fmax of 720 N. Cooling is by convection.

AL8026-0Gyz-0000 | Linear servomotor, 720 N (Fmax), convection

AL8026-0Gyz-0000 | Linear servomotor, 720 N (Fmax), convection

AL8041 | Linear servomotor, 230 N (Fmax), convection/water cooling

AL8041 | Linear servomotor, 230 N (Fmax), convection/water cooling

The AL8041 linear servomotor is suitable for highly dynamic and powerful linear axes with a pole pair distance of 24 mm. The optimized product design and the modular coil concept enable maximum force density in the smallest mounting space. The length of the primary part is 93 mm. The AL8041 attains a maximum velocity of 7 m/s with a peak force Fmax of 230 N. Convection cooling is used as standard. In addition, all AL804x primary parts have cooling channels for optional water cooling.

AL8041-0Eyz-0000 | Linear servomotor, 230 N (Fmax), convection/water cooling

AL8041-0Eyz-0000 | Linear servomotor, 230 N (Fmax), convection/water cooling

AL8042 | Linear servomotor, 460 N (Fmax), convection/water cooling

AL8042 | Linear servomotor, 460 N (Fmax), convection/water cooling

The AL8042 linear servomotor is suitable for highly dynamic and powerful linear axes with a pole pair distance of 24 mm. The optimized product design and the modular coil concept enable maximum force density in the smallest mounting space. The length of the primary part is 143 mm. The AL8042 attains a maximum velocity of 7 m/s with a peak force Fmax of 460 N. Convection cooling is used as standard. In addition, all AL804x primary parts have cooling channels for optional water cooling.

AL8042-0Eyz-0000 | Linear servomotor, 460 N (Fmax), convection/water cooling

AL8042-0Eyz-0000 | Linear servomotor, 460 N (Fmax), convection/water cooling

AL8043 | Linear servomotor, 690 N (Fmax), convection/water cooling

AL8043 | Linear servomotor, 690 N (Fmax), convection/water cooling

The AL8043 linear servomotor is suitable for highly dynamic and powerful linear axes with a pole pair distance of 24 mm. The optimized product design and the modular coil concept enable maximum force density in the smallest mounting space. The length of the primary part is 191 mm. The AL8043 attains a maximum velocity of 7 or 3.5 m/s with a peak force Fmax of 690 N. Convection cooling is used as standard. In addition, all AL804x primary parts have cooling channels for optional water cooling.

AL8043-0Gyz-0000 | Linear servomotor, 690 N (Fmax), convection/water cooling

AL8043-0Gyz-0000 | Linear servomotor, 690 N (Fmax), convection/water cooling

AL8043-0Eyz-0000 | Linear servomotor, 690 N (Fmax), convection/water cooling

AL8043-0Eyz-0000 | Linear servomotor, 690 N (Fmax), convection/water cooling

AL8044-0Eyz-0000 | Linear servomotor, 920 N (Fmax), convection/water cooling

AL8044-0Eyz-0000 | Linear servomotor, 920 N (Fmax), convection/water cooling

AL8044-0Hyz-0000 | Linear servomotor, 920 N (Fmax), convection/water cooling

AL8044-0Hyz-0000 | Linear servomotor, 920 N (Fmax), convection/water cooling

AL8044 | Linear servomotor, 920 N (Fmax), convection/water cooling

AL8044 | Linear servomotor, 920 N (Fmax), convection/water cooling

The AL8044 linear servomotor is suitable for highly dynamic and powerful linear axes with a pole pair distance of 24 mm. The optimized product design and the modular coil concept enable maximum force density in the smallest mounting space. The length of the primary part is 239 mm. The AL8044 attains a maximum velocity of 7 or 3.5 m/s with a peak force Fmax of 920 N. Convection cooling is used as standard. In addition, all AL804x primary parts have cooling channels for optional water cooling.

AL8045 | Linear servomotor, 1150 N (Fmax), convection/water cooling

AL8045 | Linear servomotor, 1150 N (Fmax), convection/water cooling

The AL8045 linear servomotor is suitable for highly dynamic and powerful linear axes with a pole pair distance of 24 mm. The optimized product design and the modular coil concept enable maximum force density in the smallest mounting space. The length of the primary part is 287 mm. The AL8045 attains a maximum velocity of 7 or 3.5 m/s with a peak force Fmax of 1150 N. Convection cooling is used as standard. In addition, all AL804x primary parts have cooling channels for optional water cooling.

AL8045-0Gyz-0000 | Linear servomotor, 1150 N (Fmax), convection/water cooling

AL8045-0Gyz-0000 | Linear servomotor, 1150 N (Fmax), convection/water cooling

AL8045-0Kyz-0000 | Linear servomotor, 1150 N (Fmax), convection/water cooling

AL8045-0Kyz-0000 | Linear servomotor, 1150 N (Fmax), convection/water cooling

AL8046 | Linear servomotor, 1380 N (Fmax), convection/water cooling

AL8046 | Linear servomotor, 1380 N (Fmax), convection/water cooling

The AL8046 linear servomotor is suitable for highly dynamic and powerful linear axes with a pole pair distance of 24 mm. The optimized product design and the modular coil concept enable maximum force density in the smallest mounting space. The length of the primary part is 335 mm. The AL8046 attains a maximum velocity of 7 or 3.5 m/s with a peak force Fmax of 1380 N. Convection cooling is used as standard. In addition, all AL804x primary parts have cooling channels for optional water cooling.

AL8046-0Gyz-0000 | Linear servomotor, 1380 N (Fmax), convection/water cooling

AL8046-0Gyz-0000 | Linear servomotor, 1380 N (Fmax), convection/water cooling

AL8046-0Kyz-0000 | Linear servomotor, 1380 N (Fmax), convection/water cooling

AL8046-0Kyz-0000 | Linear servomotor, 1380 N (Fmax), convection/water cooling

AL8048-0Hyz-0000 | Linear servomotor, 1840 N (Fmax), convection/water cooling

AL8048-0Hyz-0000 | Linear servomotor, 1840 N (Fmax), convection/water cooling

AL8048 | Linear servomotor, 1840 N (Fmax), convection/water cooling

AL8048 | Linear servomotor, 1840 N (Fmax), convection/water cooling

The AL8048 linear servomotor is suitable for highly dynamic and powerful linear axes with a pole pair distance of 24 mm. The optimized product design and the modular coil concept enable maximum force density in the smallest mounting space. The length of the primary part is 436 mm. The AL8048 attains a maximum velocity of 7 or 3.5 m/s with a peak force Fmax of 1840 N. Convection cooling is used as standard. In addition, all AL804x primary parts have cooling channels for optional water cooling.

AL8048-0Kyz-0000 | Linear servomotor, 1840 N (Fmax), convection/water cooling

AL8048-0Kyz-0000 | Linear servomotor, 1840 N (Fmax), convection/water cooling

AL8064-0Kyz-0000 | Linear servomotor, 1800 N (Fmax), convection

AL8064-0Kyz-0000 | Linear servomotor, 1800 N (Fmax), convection

AL8064 | Linear servomotor, 1800 N (Fmax), convection

AL8064 | Linear servomotor, 1800 N (Fmax), convection

The AL8064 linear servomotor is suitable for highly dynamic and powerful linear axes with a pole pair distance of 24 mm. The optimized product design and the modular coil concept enable maximum force density in the smallest mounting space. The length of the primary part is 239 mm. The AL8064 attains a maximum velocity of 6 or 3 m/s with a peak force Fmax of 1800 N. Cooling is by convection.

AL8064-0Fyz-0000 | Linear servomotor, 1800 N (Fmax), convection

AL8064-0Fyz-0000 | Linear servomotor, 1800 N (Fmax), convection

AL8065-0Hyz-0000 | Linear servomotor, 2250 N (Fmax), convection

AL8065-0Hyz-0000 | Linear servomotor, 2250 N (Fmax), convection

AL8065-0Kyz-0000 | Linear servomotor, 2250 N (Fmax), convection

AL8065-0Kyz-0000 | Linear servomotor, 2250 N (Fmax), convection

AL8065 | Linear servomotor, 2250 N (Fmax), convection

AL8065 | Linear servomotor, 2250 N (Fmax), convection

The AL8065 linear servomotor is suitable for highly dynamic and powerful linear axes with a pole pair distance of 24 mm. The optimized product design and the modular coil concept enable maximum force density in the smallest mounting space. The length of the primary part is 287 mm. The AL8065 attains a maximum velocity of 6 or 3 m/s with a peak force Fmax of 2250 N. Cooling is by convection.

AL8066-1Nyz-0000 | Linear servomotor, 2700 N (Fmax), convection/water cooling

AL8066-1Nyz-0000 | Linear servomotor, 2700 N (Fmax), convection/water cooling

AL8066-1Jyz-0000 | Linear servomotor, 2700 N (Fmax), convection/water cooling

AL8066-1Jyz-0000 | Linear servomotor, 2700 N (Fmax), convection/water cooling

AL8066 | Linear servomotor, 2700 N (Fmax), convection/water cooling

AL8066 | Linear servomotor, 2700 N (Fmax), convection/water cooling

The AL8066 linear servomotor is suitable for highly dynamic and powerful linear axes with a pole pair distance of 24 mm. The optimized product design and the modular coil concept enable maximum force density in the smallest mounting space and is available both convection-cooled and water-cooled. The length of the primary part depends on the cooling and is 335 mm for convection and 350 mm for water cooling. The AL8066 attains a maximum velocity of 6 or 3 m/s with a peak force Fmax of 2700 N.

AL806A-1Kyz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling

AL806A-1Kyz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling

AL806A-1Ryz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling

AL806A-1Ryz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling

AL806A-0Qyz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling

AL806A-0Qyz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling

AL806A | Linear servomotor, 4500 N (Fmax), convection/water cooling

AL806A | Linear servomotor, 4500 N (Fmax), convection/water cooling

The AL806A linear servomotor is suitable for highly dynamic and powerful linear axes with a pole pair distance of 24 mm. The optimized product design and the modular coil concept enable maximum force density in the smallest mounting space and is available both convection-cooled and water-cooled. The length of the primary part depends on the cooling and is 532 mm for convection and 542 mm for water cooling. The AL806A attains a maximum velocity of 6 or 3 m/s with a peak force Fmax of 4500 N.

AL806A-0Kyz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling

AL806A-0Kyz-0000 | Linear servomotor, 4500 N (Fmax), convection/water cooling

AL806B | Linear servomotor, 4950 N (Fmax), water cooling

AL806B | Linear servomotor, 4950 N (Fmax), water cooling

The AL806B linear servomotor is suitable for highly dynamic and powerful linear axes with a pole pair distance of 24 mm. The optimized product design and the modular coil concept enable maximum force density in the smallest mounting space. The length of the primary part is 590 mm. The AL806B attains a maximum velocity of 3 m/s with a peak force Fmax of 4950 N. Cooling is by water.

AL806B-1Lyz-0000 | Linear servomotor, 4950 N (Fmax), water cooling

AL806B-1Lyz-0000 | Linear servomotor, 4950 N (Fmax), water cooling

AL806F-1Nyz-0000 | Linear servomotor, 6750 N (Fmax), water cooling

AL806F-1Nyz-0000 | Linear servomotor, 6750 N (Fmax), water cooling

AL806F | Linear servomotor, 6750 N (Fmax), water cooling

AL806F | Linear servomotor, 6750 N (Fmax), water cooling

The AL806F linear servomotor is suitable for highly dynamic and powerful linear axes with a pole pair distance of 24 mm. The optimized product design and the modular coil concept enable maximum force density in the smallest mounting space. The length of the primary part is 782 mm. The AL806F attains a maximum velocity of 6 or 3 m/s with a peak force Fmax of 6750 N. Cooling is by water.

AL806F-1Tyz-0000 | Linear servomotor, 6750 N (Fmax), water cooling

AL806F-1Tyz-0000 | Linear servomotor, 6750 N (Fmax), water cooling

AL2510-0000 | Magnetic plate for AL24xx motors, length 96 mm (service phase)

AL2510-0000 | Magnetic plate for AL24xx motors, length 96 mm (service phase)

The 3-phase synchronous linear servomotors of the AL2000 series consist of a primary part and a secondary part. The primary part contains a grooved, laminated core with inlaid copper windings. It is generally used as the moving part. The secondary part contains the steel plate with attached permanent magnets. Depending on the series, secondary parts are available in two or three lengths respectively. The secondary parts within a series all have identical widths and can be combined as desired on account of the uniform pole pair distance of 24 mm.

AL8521-0000-0000 | Magnetic plate overall width W2, secondary part for AL8x2x, length 96 mm

AL8521-0000-0000 | Magnetic plate overall width W2, secondary part for AL8x2x, length 96 mm

The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.

AL8522-0000-0000 | Magnetic plate overall width W2, secondary part for AL8x2x, length 144 mm

AL8522-0000-0000 | Magnetic plate overall width W2, secondary part for AL8x2x, length 144 mm

The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.

AL8523-0000-0000 | Magnetic plate overall width W2, secondary part for AL8x2x, length 384 mm

AL8523-0000-0000 | Magnetic plate overall width W2, secondary part for AL8x2x, length 384 mm

The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.

AL8541-0000-0000 | Magnetic plate overall width W4, secondary part for AL804x, length 192 mm

AL8541-0000-0000 | Magnetic plate overall width W4, secondary part for AL804x, length 192 mm

The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.

AL8542-0000-0000 | Magnetic plate overall width W4, secondary part for AL804x, length 288 mm

AL8542-0000-0000 | Magnetic plate overall width W4, secondary part for AL804x, length 288 mm

The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.

AL8561-0000-0000 | Magnetic plate overall width W6, secondary part for AL806x, length 192 mm

AL8561-0000-0000 | Magnetic plate overall width W6, secondary part for AL806x, length 192 mm

The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.

AL8562-0000-0000 | Magnetic plate overall width W6, secondary part for AL806x, length 288 mm

AL8562-0000-0000 | Magnetic plate overall width W6, secondary part for AL806x, length 288 mm

The secondary parts of the AL8000 are absolutely necessary for the function of the linear motor. The sturdy magnetic plates are available in two or three lengths depending on the width. The magnetic plates can be combined as desired within one width, as they all have a pole pair distance of 24 mm.

AL8300-0010-0xxx | Scale tape for inductive scanning head of linear motors with OCT

AL8300-0010-0xxx | Scale tape for inductive scanning head of linear motors with OCT

The AL8300-0010-0xxx scale tape is the counterpart to the inductive scanning head of the OCT solution for the AL8000 and AL8100 linear motors. It is available up to a maximum length of 8 m and corresponds to an accuracy class of ±10 µm.

AL8321-0010-0000 | Rail for scale tape for inductive scanning head, overall width W2 and W4

AL8321-0010-0000 | Rail for scale tape for inductive scanning head, overall width W2 and W4

The rail for the AL8300-0010-0xxx scale tape is used for simplified installation of the encoder system. The rail is installed parallel to the magnetic track to achieve precise positioning of the scale tape below the scanning head. The rail must be selected according to the installation width of the linear motor in use. It is only available in a length of 576 mm. For applications with longer linear axes, several rails can be lined up in a row. In the case of a shorter linear axis, the rail can be shortened independently if required.

AL8361-0010-0000 | Rail for scale tape for inductive scanning head, overall width W6

AL8361-0010-0000 | Rail for scale tape for inductive scanning head, overall width W6

The rail for the AL8300-0010-0xxx scale tape is used for simplified installation of the encoder system. The rail is installed parallel to the magnetic track to achieve precise positioning of the scale tape below the scanning head. The rail must be selected according to the installation width of the linear motor in use. It is only available in a length of 576 mm. For applications with longer linear axes, several rails can be lined up in a row. In the case of a shorter linear axis, the rail can be shortened independently if required.

AL8121-0Eyz-0000 | Linear servomotor, 100 N (Fmax), convection

AL8121-0Eyz-0000 | Linear servomotor, 100 N (Fmax), convection

AL8121 | Linear servomotor, 100 N (Fmax), convection

AL8121 | Linear servomotor, 100 N (Fmax), convection

The AL8121 linear servomotor is suitable for highly dynamic and powerful linear axes operating on 48 V DC and has a pole pair distance of 24 mm. The optimized product design and modular coil concept allow for maximum force density within a minimal footprint. The overall length of the primary part is 93 mm. The AL8121 reaches a maximum speed of 2.5 to 4.5 m/s with a peak force Fmax of 100 N. Cooling is achieved via convection.

AL8121-0Gyz-0000 | Linear servomotor, 100 N (Fmax), convection

AL8121-0Gyz-0000 | Linear servomotor, 100 N (Fmax), convection

AL8122-0Eyz-0000 | Linear servomotor, 170 N (Fmax), convection

AL8122-0Eyz-0000 | Linear servomotor, 170 N (Fmax), convection

AL8122-0Jyz-0000 | Linear servomotor, 220 N (Fmax), convection

AL8122-0Jyz-0000 | Linear servomotor, 220 N (Fmax), convection

AL8122-0Gyz-0000 | Linear servomotor, 200 N (Fmax), convection

AL8122-0Gyz-0000 | Linear servomotor, 200 N (Fmax), convection

AL8122-0Nyz-0000 | Linear servomotor, 219 N (Fmax), convection

AL8122-0Nyz-0000 | Linear servomotor, 219 N (Fmax), convection

AL8122 | Linear servomotor, 170…220 N (Fmax), convection

AL8122 | Linear servomotor, 170…220 N (Fmax), convection

The AL8122 linear servomotor is suitable for highly dynamic and powerful linear axes for 48 V DC and has a pole pair distance of 24 mm. The optimized product design and the modular coil concept enable maximum force density in the smallest mounting space. The length of the primary part is 143 mm. The AL8122 attains a maximum velocity of 1.3…6.0 m/s with a peak force Fmax of 170…220 N. Cooling is by convection.

AL8124-0Jyz-0000 | Linear servomotor, 440 N (Fmax), convection

AL8124-0Jyz-0000 | Linear servomotor, 440 N (Fmax), convection

AL8124-0Nyz-0000 | Linear servomotor, 440 N (Fmax), convection

AL8124-0Nyz-0000 | Linear servomotor, 440 N (Fmax), convection

AL8124 | Linear servomotor, 440 N (Fmax), convection

AL8124 | Linear servomotor, 440 N (Fmax), convection

The AL8124 linear servomotor is suitable for highly dynamic and powerful linear axes for 48 V DC and has a pole pair distance of 24 mm. The optimized product design and the modular coil concept enable maximum force density in the smallest mounting space. The length of the primary part is 239 mm. The AL8124 attains a maximum velocity of 1.7…3.5 m/s with a peak force Fmax of 440 N. Cooling is by convection.

AL8126-0Nyz-0000 | Linear servomotor, 650 N (Fmax), convection

AL8126-0Nyz-0000 | Linear servomotor, 650 N (Fmax), convection

AL8126 | Linear servomotor, 650 N (Fmax), convection

AL8126 | Linear servomotor, 650 N (Fmax), convection

The AL8126 linear servomotor is suitable for highly dynamic and powerful linear axes for 48 V DC and has a pole pair distance of 24 mm. The optimized product design and the modular coil concept enable maximum force density in the smallest mounting space. The length of the primary part is 335 mm. The AL8126 attains a maximum velocity of 2.3 m/s with a peak force Fmax of 650 N. Cooling is by convection.

AL8066-0Jyz-0000 | Linear servomotor, 2700 N (Fmax), convection/water cooling

AL8066-0Jyz-0000 | Linear servomotor, 2700 N (Fmax), convection/water cooling