Magyarországi központ
Beckhoff Automation Kft.

Magyarország, 1097 Budapest
Táblás utca 36–38. G. ép.

+36 1 50199-40
info@beckhoff.hu
www.beckhoff.com/hu-hu/

Motor cables

With our motor and feedback cables for permanent installation or highly flexible use in drag-chains and robots, our customers benefit from high-end technology that is made in Germany. As a pioneer of One Cable Technology (OCT), Beckhoff combines power and feedback signals for compact drive technology in a single standard motor cable. All motor lines feature a low-capacitance design, thus enabling long line lengths between the drive and the servo drive.

For optimum shielding against internal and external interference – even in moving applications – the OCT motor lines contain copper-vaporized shielding fleeces specially developed for Beckhoff.

Your selection:
    • ZK4704-0404-2xxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, fixed installation

      ZK4704-0404-2xxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, fixed installation

      Cable type:
      Connection cable (typ. IP20-IP67)
      Corresponding servo drive:
      IP20 servo I/Os
      Ordering information:
      Cables for fixed installation, min. bending radius = 69 mm (5 x OD), (4 x 2.5 mm² + (2 x 1 mm²) + (2 x AWG22)). The cable is UL and CSA listed.
    • ZK4054-6400-0xxx | Control cable, PUR, 3 x 0.75 mm², drag-chain suitable

      ZK4054-6400-0xxx | Control cable, PUR, 3 x 0.75 mm², drag-chain suitable

      Cable type:
      Supply line
      Ordering information:
      M12 control cable, PUR, 3 x 0.75 mm², drag-chain suitable, for connetion of the fan for the AM8000 and AM8500 motor series
    • ZK4704-0422-2xxx | Motor connection cable 1 mm² with M23 speedtec® plug, drag-chain suitable

      ZK4704-0422-2xxx | Motor connection cable 1 mm² with M23 speedtec® plug, drag-chain suitable

      Cable type:
      Connection cable (typ. IP20-IP67)
      Corresponding servo drive:
      IP20 servo I/Os
      Ordering information:
      Highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s², min. bending radius = 97 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m, (4 x 2.5 mm² + (2 x 1 mm²) + (2 x AWG22)). The cable is UL and CSA listed.
    • ZK4704-0424-2xxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, drag-chain suitable

      ZK4704-0424-2xxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, drag-chain suitable

      Cable type:
      Connection cable (typ. IP20-IP67)
      Corresponding servo drive:
      IP20 servo I/Os
      Ordering information:
      Highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s², min. bending radius = 97 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m, (4 x 2.5 mm² + (2 x 1 mm²) + (2 x AWG22)). The cable is UL and CSA listed.
    • ZK4500-8002-xxxx | Motor connection cable 1 mm² with itec® plug, fixed installation

      ZK4500-8002-xxxx | Motor connection cable 1 mm² with itec® plug, fixed installation

      Cable type:
      Connection cable (typ. IP20-IP67)
      Corresponding servo drive:
      AX5000
      Ordering information:
      motor cable with yTec/iTec connector, both ends prepared servo motors AM801x/AM802/AM803x/AM853x and AM301x at servo drives AX5000 (1,5 A - 6 A) (4 x 1.0 mm² + 2 x 0.5 mm² + (2 x AWG26)) length 5 m, UL and CSA listed, suitable for non-flexible laying, min. bending radius = 50 mm (5 x 0D), max. cable length (in total) 25 m
    • ZK4704-0411-2xxx | Motor connection cable 0.75 mm² with itec® plug for motors with resolver, drag-chain suitable

      ZK4704-0411-2xxx | Motor connection cable 0.75 mm² with itec® plug for motors with resolver, drag-chain suitable

      Cable type:
      Connection cable (typ. IP20-IP67)
      Corresponding servo drive:
      IP20 servo I/Os
      Ordering information:
      Flexible, drag-chain suitable cable with 10 million bending cycles, max. 300 m/min, max. 50 m/s², min. bending radius = 36 mm (5 x OD), max. drag-chain length horizontal 20 m, vertical 5 m, (4 x 0.75 mm² + (2 x 0.5 mm²)). The cable is UL and CSA listed.
    • ZK4800-8002-xxxx | Motor connection cable 1 mm² with itec® plug system, fixed installation

      ZK4800-8002-xxxx | Motor connection cable 1 mm² with itec® plug system, fixed installation

      Cable type:
      Connection cable (typ. IP20-IP67)
      Corresponding servo drive:
      AX8000
      Ordering information:
      motor cable AM8000 at AX8000 with yTec/iTec connector, both ends prepared for servo motors AM801x/AM802x/AM803x/AM853x at servo drives AX8000 up to 12 A (4 x 1.0 mm² + 2 x 0.5 mm² + (2 x AWG26)) length 5.00 m, UL and CSA listed, suitable for non-flexible laying min. bending radius = 50 mm (5 x 0D), max. cable length (in total) 25 m
    • ZK4800-8022-0xxx | Motor connection cable 1 mm², drag-chain suitable

      ZK4800-8022-0xxx | Motor connection cable 1 mm², drag-chain suitable

      Cable type:
      Connection cable (typ. IP20-IP67)
      Corresponding servo drive:
      AX8000
      Ordering information:
      Highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,
      min. bending radius = 81 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
      (4 x 1 mm² + (2 x 0.75 mm²) + (2 x AWG22)). The cable is UL and CSA listed.
    • ZK48B0-8022-xxxx | Motor connection cable 1 mm², drag-chain suitable

      ZK48B0-8022-xxxx | Motor connection cable 1 mm², drag-chain suitable

      Cable type:
      Connection cable (typ. IP20-IP67)
      Corresponding servo drive:
      AX8000
      Ordering information:
      Highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,
      min. bending radius = 81 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
      (4 x 1 mm² + (2 x 0.75 mm²) + (2 x AWG22)). The cable is UL and CSA listed.
    • ZK4500-8022-xxxx | Motor connection cable 1 mm² with itec® plug, drag-chain suitable

      ZK4500-8022-xxxx | Motor connection cable 1 mm² with itec® plug, drag-chain suitable

      Cable type:
      Connection cable (typ. IP20-IP67)
      Corresponding servo drive:
      AX5000
      Ordering information:
      highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,
      min. bending radius = 81 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
      (4 x 1 mm² + (2 x 0.75 mm²) + (2 x AWG22))
    • ZK4501-8022-xxxx | Motor extension cable 1 mm² with itec® plug, drag-chain suitable

      ZK4501-8022-xxxx | Motor extension cable 1 mm² with itec® plug, drag-chain suitable

      Cable type:
      Connection/extension cable (typ. IP67-IP67)
      Corresponding servo drive:
      AX5000 , AX8000
      Ordering information:
      extension cable for motor cable ZK4500-8022-xxxx, ZK4800-8022-xxxx
    • ZK4800-8062-xxxx | Motor connection cable 1 mm² with itec® plug, torsionable

      ZK4800-8062-xxxx | Motor connection cable 1 mm² with itec® plug, torsionable

      Cable type:
      Connection cable (typ. IP20-IP67)
      Corresponding servo drive:
      AX8000
      Ordering information:
      Highly flexible, torsion-resistant cable with 2 million bending cycles, max. 240 m/min, max. 30 m/s², min. bending radius = 144 mm (12 x OD), max. drag-chain length horizontal 20 m, vertical 5 m, (4 x 1 mm² + (2 x 0.75 mm²) + (2 x AWG22)). The cable is UL and CSA listed.
    • ZK4500-8062-xxxx | Motor connection cable 1 mm² with itec® plug, torsionable

      ZK4500-8062-xxxx | Motor connection cable 1 mm² with itec® plug, torsionable

      Cable type:
      Connection cable (typ. IP20-IP67)
      Corresponding servo drive:
      AX5000
      Ordering information:
      highly flexible, torsion-resistant cable with 2 million bending cycles, max. 240 m/min, max. 30 m/s²,
      min. bending radius = 144 mm (12 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
      (4 x 1 mm² + (2 x 0.75 mm²) + (2 x AWG22))
    • ZK4501-8062-xxxx | Motor extension cable 1 mm² with itec® plug, torsionable

      ZK4501-8062-xxxx | Motor extension cable 1 mm² with itec® plug, torsionable

      Cable type:
      Connection/extension cable (typ. IP67-IP67)
      Corresponding servo drive:
      AX5000 , AX8000
      Ordering information:
      extension cable for motor cable ZK4500-8062-xxxx, ZK4800-8062-xxxx
    • ZK4800-8003-xxxx | Motor connection cable 1.5 mm² with M23 speedtec® plug, fixed installation

      ZK4800-8003-xxxx | Motor connection cable 1.5 mm² with M23 speedtec® plug, fixed installation

      Cable type:
      Connection cable (typ. IP20-IP67)
      Corresponding servo drive:
      AX8000
      Ordering information:
      Cables for fixed installation, min. bending radius = 61 mm (5 x OD), (4 x 1.5 mm² + (2 x 0.75 mm²) + (2 x AWG22)). The cable is UL and CSA listed.
    • ZK4500-8003-xxxx | Motor connection cable 1.5 mm² with M23 speedtec® plug, fixed installation

      ZK4500-8003-xxxx | Motor connection cable 1.5 mm² with M23 speedtec® plug, fixed installation

      Cable type:
      Connection cable (typ. IP20-IP67)
      Corresponding servo drive:
      AX5000
      Ordering information:
      cables for fixed installation, min. bending radius = 61 mm (5 x OD), (4 x 1.5 mm² + (2 x 0.75 mm²) + (2 x AWG22)), from 25 m motor choke required, the cable is UL and CSA listed.
    • ZK4501-8003-xxxx | Motor extension cable 1.5 mm² with M23 speedtec® plug, fixed installation

      ZK4501-8003-xxxx | Motor extension cable 1.5 mm² with M23 speedtec® plug, fixed installation

      Cable type:
      Connection/extension cable (typ. IP67-IP67)
      Corresponding servo drive:
      AX5000 , AX8000
      Ordering information:
      motor cable extension for motor cable ZK4500-8003-xxxx, ZK4500-8003-xxxx
    • ZK4800-8023-xxxx | Motor connection cable 1.5 mm² with M23 speedtec® plug, drag-chain suitable

      ZK4800-8023-xxxx | Motor connection cable 1.5 mm² with M23 speedtec® plug, drag-chain suitable

      Cable type:
      Connection cable (typ. IP20-IP67)
      Corresponding servo drive:
      AX8000
      Ordering information:
      Highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,
      min. bending radius = 89 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
      (4 x 1.5 mm² + (2 x 0.75 mm²) + (2 x AWG22)). The cable is UL and CSA listed.
    • ZK4500-8023-xxxx | Motor connection cable 1.5 mm² with M23 speedtec® plug, drag-chain suitable

      ZK4500-8023-xxxx | Motor connection cable 1.5 mm² with M23 speedtec® plug, drag-chain suitable

      Cable type:
      Connection cable (typ. IP20-IP67)
      Corresponding servo drive:
      AX5000
      Ordering information:
      highly flexible, drag-chain suitable cable with 5 mio. bending cycles, max. 240 m/min, max. 30 m/s²,
      min. bending radius = 89 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
      (4 x 1.5 mm² + (2 x 0.75 mm²) + (2 x AWG22)), from 25 m motor choke required
    • ZK4501-8023-xxxx | Motor extension cable 1.5 mm² with M23 speedtec® plug, drag-chain suitable

      ZK4501-8023-xxxx | Motor extension cable 1.5 mm² with M23 speedtec® plug, drag-chain suitable

      Cable type:
      Connection/extension cable (typ. IP67-IP67)
      Corresponding servo drive:
      AX5000 , AX8000
      Ordering information:
      Motor cable extension for motor cable ZK4500-8023-xxxx, ZK4800-8023-xxxx
    • ZK4800-8063-xxxx | Motor connection cable 1.5 mm² with M23 speedtec® plug, torsionable

      ZK4800-8063-xxxx | Motor connection cable 1.5 mm² with M23 speedtec® plug, torsionable

      Cable type:
      Connection cable (typ. IP20-IP67)
      Corresponding servo drive:
      AX8000
      Ordering information:
      Highly flexible, torsion-resistant cable with 2 million bending cycles, max. 240 m/min, max. 30 m/s², min. bending radius = 164 mm (12 x OD), max. drag-chain length horizontal 20 m, vertical 5 m, (4 x 1.5 mm² + (2 x 0.75 mm²) + (2 x AWG22)). The cable is UL and CSA listed.
    • ZK4500-8063-xxxx | Motor connection cable 1.5 mm² with M23 speedtec® plug, torsionable

      ZK4500-8063-xxxx | Motor connection cable 1.5 mm² with M23 speedtec® plug, torsionable

      Cable type:
      Connection cable (typ. IP20-IP67)
      Corresponding servo drive:
      AX5000
      Ordering information:
      highly flexible, torsion-resistant cable with 2 million bending cycles, max. 240 m/min, max. 30 m/s²,
      min. bending radius = 164 mm (12 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,
      (4 x 1.5 mm² + (2 x 0.75 mm²) + (2 x AWG22))
    • ZK4501-8063-xxxx | Motor extension cable 1.5 mm² with M23 speedtec® plug, torsionable

      ZK4501-8063-xxxx | Motor extension cable 1.5 mm² with M23 speedtec® plug, torsionable

      Cable type:
      Connection/extension cable (typ. IP67-IP67)
      Corresponding servo drive:
      AX5000 , AX8000
      Ordering information:
      Motor cable extension for motor cable ZK4500-8063-xxxx, ZK4800-8063-xxxx
    • ZK4800-8004-xxxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, fixed installation

      ZK4800-8004-xxxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, fixed installation

      Cable type:
      Connection cable (typ. IP20-IP67)
      Corresponding servo drive:
      AX8000
      Ordering information:
      Cables for fixed installation, min. bending radius = 69 mm (5 x OD), (4 x 2.5 mm² + (2 x 1 mm²) + (2 x AWG22)). The cable is UL and CSA listed.
    • ZK4500-8004-xxxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, fixed installation

      ZK4500-8004-xxxx | Motor connection cable 2.5 mm² with M23 speedtec® plug, fixed installation

      Cable type:
      Connection cable (typ. IP20-IP67)
      Corresponding servo drive:
      AX5000
      Ordering information:
      cables for fixed installation, min. bending radius = 69 mm (5 x OD), (4 x 2.5 mm² + (2 x 1 mm²) + (2 x AWG22)), from 25 m motor choke required, the cable is UL and CSA listed.