IPC, Embedded PC
CXxxxx | DIN rail industrial PCs
CXxxxx | DIN rail industrial PCs |
|||||
32 bit Arm® | 64 bit Arm® | Intel Atom® | AMD Ryzen™ | Intel® Xeon® | |
2 x 10/100/1000/2500 Mbit/s on-board |
CX56x0 | ||||
2 x 10/100/1000 Mbit/s on-board |
CX20x3 | CX20x2 | |||
CX51x0 | |||||
CX52x0 | |||||
CX53x0 | |||||
1 x 10/100/1000 Mbit/s on-board |
CX7291 New |
CX82xx
|
|||
CX7293 New |
CX9240 |
||||
1 x 10/100 Mbit/s on-board |
CX70xx | ||||
CX80xx | |||||
CX81xx | |||||
CX9020 |
|||||
2 x 10/100/1000 Mbit/s system module |
CX2500-0060 for CX52x0 |
CX2500-0060 for CX20x3 and CX56x0 |
CX2500-0060 for CX20x2 |
||
CX2500-0060 for CX53x0 |
|||||
CX2500-1060 New for CX52x0 |
CX2500-1060 New for CX20x3 and CX56x0 |
CX2500-1060 New for CX20x2 |
|||
CX2500-1060 New for CX53x0 |
|||||
1 x 10/100/1000 Mbit/s with PoE system module |
CX2500-0061 for CX52x0 |
CX2500-0061 for CX20x3 and CX56x0 |
CX2500-0061 for CX20x2 |
||
CX2500-0061 for CX53x0 |
|||||
CX2500-1061 New for CX52x0 |
CX2500-1061 New for CX20x3 and CX56x0 |
CX2500-1061 New for CX20x2 |
|||
CX2500-1061 New for CX53x0 |
|||||
1 x 10/100/1000/2500 Mbit/s system module |
CX2500-0062 for CX52x0 |
CX2500-0062 for CX20x3 and CX56x0 |
CX2500-0062 for CX20x2 |
||
CX2500-0062 for CX53x0 |
Cxxxx
Cxxxx |
||||
Intel Atom®/Intel® Celeron® ULV | Intel® Core™ | Intel® Xeon® | ||
Ultra-compact Industrial PCs |
C6015 C6017 |
C6025 C6027 C6030 C6032 C6040 C6043 New |
||
C7015 |
||||
Compact Industrial PCs |
C6905 C6915 C6925 |
C6920 C6930 |
||
C6515 C6525 |
||||
Control cabinet Industrial PCs |
C6640 C6650 C6675 |
|||
C6240 |
||||
19-inch slide-in Industrial PCs |
C5210 C5240 |
|||
Industrial server |
C6670 |
I/O components for the control cabinet (IP20)
BCxxxx, BXxxxx | Bus Terminal Controller
BCxxxx, BXxxxx | Bus Terminal Controller |
||||
48 kByte program memory | 64/96 kByte program memory | 128 kByte program memory | 256 kByte program memory | |
Ethernet Bus Terminal Controller |
BC9050 |
BC9000 |
BC9020 |
BX9000 |
BC9191 room controller |
BC9100 2-channel switch |
BC9120 2-channel switch |
||
BC9191-0100 room controller, RS485 interface |
CUxxxx | Ethernet port multiplier
CUxxxx | Ethernet port multiplier |
||||
1 GBit/s | ||||
Ethernet port multiplier |
CU2508 1 x RJ45 (+ 8 x RJ45: 100 Mbit/s) |
I/O components for use on the machine (IP67)
IL23xx-B90x | Digital combi
IL23xx-B90x | Digital combi |
|||
M8 connector | M12 connector | ||
Signal | |||
24 V DC Filter 3.0 ms, Imax = 0.5 A |
IL2301-B900 |
IL2302-B900 |
|
IL2301-B901 |
IL2302-B901 |
Automation
TF6xxx | TwinCAT 3 Connectivity
TF6xxx | TwinCAT 3 Connectivity |
||||
Operating system | Engineering/Runtime | TwinCAT 3 level | ||
TwinCAT 3 OPC UA |
TF6100 |
Windows 7, Windows 10, Windows CE | Engineering, Runtime | 20…94 |
TwinCAT 3 FTP Client |
TF6300 |
Windows 7, Windows 10, Windows CE | Runtime | 30…94 |
TwinCAT 3 TCP/IP |
TF6310 |
Windows 7, Windows 10, Windows CE, TwinCAT/BSD | Runtime | 30…94 |