SCT5xxx | Differential current transformers, type B
SCT5xxx | Differential current transformers, type B |
|||||
Diameter transformer opening | |||||
70 mm | |||||
Primary current | |||||
100 A (IΔn = 30 mA) or 300 A (IΔn ≥ 100 mA) |
SCT5564 residual current measuring range 0.4 A or 2 A |