IrrotaKiinnitäSulje

Extension Box | Tabular Product overview

IE1xxx | Digital input

IE1xxx | Digital input

2-channel 8-channel
Signal
24 V DC
Filter 3.0 ms
IE1001
8 x M8
IE1002
4 x M12
24 V DC
Filter 0.2 ms
IE1011
8 x M8
IE1012
4 x M12
Counter IE1502
up/down counter 24 V DC, 100 kHz


IE2xxx | Digital output

IE2xxx | Digital output

2-channel 8-channel 16-channel
24 V DC
Imax = 0.5 A
IE2001
8 x M8
IE2002
4 x M12
24 V DC
Imax = 2 A, Σ 4 A
IE2021
8 x M8
IE2022
4 x M12
24 V DC
Imax = 2 A, Σ 12 A
IE2041
8 x M8
IE2042
4 x M12
24 V DC
Imax = 0.5 A, Σ 4 A
IE2808
D-sub
PWM
Imax = 2.5 A
IE2512


IE23xx | Digital combi

IE23xx | Digital combi

8-channel 16-channel
Signal
24 V DC
Filter 3,0 ms, Imax = 0,5 A
IE2302
4 x M12
IE2301
8 x M8
IE2403
IP20 plug
IE2401
8 x M8
24 V DC
Filter 0,2 ms, Imax = 0,5 A
IE2312
4 x M12
IE2311
8 x M8
24 V DC
Filter 3,0 ms, Imax = 2 A, Σ 4 A
IE2322
4 x M12
IE2321
8 x M8
24 V DC
Filter 0,2 ms, Imax = 2 A, Σ 4 A
IE2332
4 x M12
IE2331
8 x M8


IE3xxx | Analog input

IE3xxx | Analog input

4-channel
Signal
± 10 V IE3102
differential inputs, 16 bit
0/4…20 mA IE3112
differential inputs, 16 bit
Resistance thermometer IE3202
Pt100, Pt200, Pt500, Pt1000, Ni100, 16 bit
Thermocouple/mV IE3312
type J, K, L, B, E, N, R, S, T, U, 16 bit


IE4xxx | Analog output

IE4xxx | Analog output

4-channel
Signal
0/4…20 mA IE4112
16 bit
±10 V IE4132
16 bit


IE5xxx | Position measurement

IE5xxx | Position measurement

M23
Function
SSI encoder interface IE5009
SSI sensor interface
Incremental encoder interface RS422 IE5109
incremental encoder interface, 1 MHz


IE6xxx | Communication

IE6xxx | Communication

Signal
Serial interface IE6002
serial interface, RS232
IE6012
serial interface, 0 ... 20 mA (TTY)
IE6022
serial interface, RS422/RS485